12Vin Dual-phase 50A Intelligent Power Module On Board Reference Design

(ACTIVE) PMP4482

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

PMP4482 is a full featured power module reference design including output UV/OV/OC and input voltage UV protection. It provides 0.7~2V output voltage with load current up to 50A by using TPS40428 and CSD95372. The built-in temperature and current sensors improve the accuracy and eliminate discrete components. It is also stackable up to another board to support load current as high as 120 A by easy connection.This solution provides the features such as prebias startup, track, current sharing and PMBus interface for flexible configuration.

Features
  • Tracking for external signal
  • Current sharing between phases and boards
  • Pre-bias startup
  • PMBus interface for configuration & Telemetry
  • Small size:  33mm(L) x 23mm(W) x 8.5mm(H)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP4482.1
(Output Voltage 1)
Vin (Min) (V)8
Vin (Max) (V)14
Vout (Nom) (V)1.2
Iout (Max) (A)50
Output Power (W)60
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Multiphase
Buck- Synchronous

TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD95372BQ5MC  60A Synchronous Buck NexFET™ Smart Power Stage with Dual Cool package  Power MOSFET  Sample & Buy Not Available
TLV2711  Single LinCMOS(TM) Rail-To-Rail uPower Operational Amplifier  Operational Amplifiers (Op Amps)  Sample & Buy View Design Kits & Evaluation Modules
TPS40428  Dual Output, 2-Phase, Stackable PMBus Synchronous Buck Driverless Controller   Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS709  150-mA, 30-V, Ultra-Low IQ, Wide Input Low-Dropout Regulator with Reverse Current Protection  Linear Regulator (LDO)  Sample & Buy View Design Kits & Evaluation Modules
TS5A3159  1-Ohm SPDT Analog Switch  Switches and Multiplexers  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 552 13 Apr 2016 769
Design files (6)
Title Abstract Type Size (KB) Date Views
PDF 519 17 Jan 2017 694
PDF 62 17 Jan 2017 178
ZIP 330 13 Apr 2016 59
ZIP 27 13 Apr 2016 37
PDF 1293 13 Apr 2016 41
PDF 180 13 Apr 2016 31


Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki