52V-60Vdc Input, 12V/22A Active Clamp Forward PMP7376 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design generates a 12V/21.7A output from 54V DC input. The UCC2897A controls an active clamp forward converter power stage. The low gate charge and low RDSon of the CSD18531Q5A, implemented as self-driven synchronous rectifiers, allow this design to achieve a max load efficiency of nearly 95%.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP7376.1
(Output Voltage 1)
Vin (Min) (V)52
Vin (Max) (V)60
Vout (Nom) (V)12
Iout (Max) (A)21.7
Output Power (W)260.4
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyForward- Active Clamp
Forward- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD18531Q5A  60V, N ch NexFET MOSFET™, single SON5x6, 4.6mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
UCC2897A  Advanced Current-Mode Active Clamp PWM Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD18531Q5A VSONP (DQJ)| 8 Download
UCC2897A Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2520 14 May 2012
Design files (4)
Title Type Size (KB) Date
ZIP 342 14 May 2012
PDF 403 14 May 2012
PDF 29 14 May 2012
PDF 101 14 May 2012

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles