Small Automotive High Input Voltage 3W Isolated Flyback, 50V…600Vin to 15V@200mA Reference Design PMP8688 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This simple isolated flyback converts 50V…600Vin to 15V@200mA. The LM5021-1 controller is suitable for green mode converters due to pulse skip mode. Since the input maximum voltage is 600V, the pulse skip mode improves the efficiency due to the reduction of the switching losses.

Features
  • Wide Vin capability (50 to 600V DC)
  • Duty cycle restriction to 80%
  • 84% full load efficiency
  • Less than 70mW consumed at no load
  • Pulse skipping mode resulting in reduction of switching losses
  • Low component count (as there is no need for external slope compensation) with LM5021-1

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP8688.1
(Output Voltage 1)
Vin (Min) (V)50
Vin (Max) (V)600
Vout (Nom) (V)15
Iout (Max) (A).2
Output Power (W)3
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyFlyback- Non Sync

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5021  AC-DC current mode PWM controller  Offline & isolated DC/DC controllers & converters  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5021 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 549 18 Apr 2014
Design files (3)
Title Type Size (KB) Date
ZIP 47 09 Dec 2014
PDF 36 18 Apr 2014
PDF 177 18 Apr 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles