18V-30V Input 24V@6.25A Active Clamp Forward Reference Design PMP8944 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design provides a regulated and isolated 24Vdc at 150W from an 18Vdc-60Vdc input with greater than 94% efficiency. This design uses the UCC2897A active clamp controller with synchronous rectifiers for an efficient, yet cost effective solution.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP8944.1
(Output Voltage 1)
Vin (Min) (V)18
Vin (Max) (V)30
Vout (Nom) (V)24
Iout (Max) (A)6.25
Output Power (W)150
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyForward- Active Clamp
Forward- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC2897A  Advanced Current-Mode Active Clamp PWM Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC2897A Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1157 29 Apr 2013
Design files (4)
Title Type Size (KB) Date
PDF 703 29 Apr 2013
ZIP 577 29 Apr 2013
PDF 18 29 Apr 2013
PDF 86 29 Apr 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles