Field Transmitter with BLE Connectivity Powered from 4 to 20-mA Current Loop Reference Design

(ACTIVE) TIDA-00666

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

The TIDA-00666 TI Design enables Bluetooth Low Energy (BLE) communication powered from a 2-wire 4- to 20-mA loop. For industrial process control instruments, analog 4- to 20-mA current loops are commonly used for analog signaling, with 4 mA representing the lowest end of the range and 20 mA the highest. The TIDA-00666 reference design measures humidity and temperature and it is broadcasting the measured values with Bluetooth Low Energy. The TIDA-00666 design is loop powered and the current value on the loop is changed according to the humidity value (0% is 4mA and 100% is 20mA).

Features
  • 4- to 20-mA loop powered bluetooth low energy communication
  • 4- to 20-mA current-loop output signal
  • 8V - to 33-V input voltage range
  • 16-bit loop current resolution
  • On board humidity and temperature sensor

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CC2650  SimpleLink multi-standard 2.4 GHz ultra-low power wireless MCU  SimpleLink Solutions  Sample & Buy View Design Kits & Evaluation Modules
DAC161S997  SPI 16-bit Precision DAC for 4-20mA Loops  Digital-to-Analog Converters (DACs)  Sample & Buy View Design Kits & Evaluation Modules
HDC1080  HDC1080 Low Power, High Accuracy Digital Humidity Sensor with Temperature Sensor  Sensing Products  Sample & Buy View Design Kits & Evaluation Modules
LM5165  3V-65V, 150mA Synchronous Buck Converter With Ultra-Low IQ  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS717  150mA, High PSRR, Low Quiescent Current, Low Noise LDO  Linear Regulator (LDO)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Application notes (1)
Title Abstract Type Size (KB) Date Views
PDF 1957 24 Oct 2016 331
User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 3037 12 Dec 2016 481
White papers (1)
Title Abstract Type Size (KB) Date Views
PDF 1774 02 Nov 2016 1,982
Design files (6)
Title Abstract Type Size (KB) Date Views
ZIP 464 05 Aug 2016 129
ZIP 1069 05 Aug 2016 115
PDF 1907 05 Aug 2016 97
PDF 374 05 Aug 2016 75
PDF 76 05 Aug 2016 105
PDF 607 05 Aug 2016 414
Related Tools & Software

Software (1)

Name Part Number Software Type
Bluetooth low energy software stack  BLE-STACK  Software Libraries 



Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki