Power Supply Reference Design for GPRS Modems using LiSoCL2 Batteries TIDA-01387 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This design demonstrates how to power GPRS modems in smart meters using LiSoCL2 batteries. GPRS modems require peak current of up to 2A during transmission. This design reduces the peak load requirements on the battery by using the TPS61021A boost converter and a 20F super capacitor to provide the required transmit current. This reduces the overall cost of the system by allowing the use of lower cost LiCoCL2 batteries while maintaining a 10-year lifetime.

Features
  • 0.7V to 4V input voltage range
  • Small boost converter solution
  • Efficiency is higher than 85% with 3V input voltage
  • More than 2A output current capability with 2.8V input
  • Ouput voltage dip less than 200mV

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 TIDA-01387
(Output Voltage 1)
Vin (Min) (V).7
Vin (Max) (V)4
Vout (Nom) (V)4
Iout (Max) (A)2
Output Power (W)8
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Synchronous
Order Now
Part Number Status Vin  (Min)  (V)   Vin  (Max)  (V)   Vout  (Nom)  (V)   Iout  (Max)  (A)   Output Power  (W)   Isolated/Non-Isolated   Input Type   Topology  

TIDA-01387:
Power Supply Reference Design for GPRS Modems using LiSoCL2 Batteries

ACTIVE .7   4   4   2   8   Non-Isolated   DC   Boost- Synchronous  

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS61021A  3-A Boost Converter with 0.5-V Ultra Low Input Voltage  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS61021A Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 603 27 Apr 2017
Design files (6)
Title Type Size (KB) Date
ZIP 325 26 Apr 2017
ZIP 1306 26 Apr 2017
PDF 314 26 Apr 2017
PDF 55 26 Apr 2017
PDF 160 26 Apr 2017
PDF 174 26 Apr 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles