TPS3702CX33EVM-683 evaluation module

(ACTIVE) TPS3702CX33EVM-683

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

The TPS3702CX33EVM-683 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS3702, which is a low power, high accuracy over-voltage and under-voltage detector that is available with fixed threshold options. The EVM circuit is configured to be a reference design for engineering applications requiring both under and over voltage monitoring. Connectors and test points are provided for convenience.

Features
  • 1% overall accuracy
  • Internal hysteresis options of 0.5% and 1%
  • Low supply current (8 uA typ)
  •  Open drain outputs
  •  SET pin to select ±5% and ±10% thresholds

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS3702CX33EVM-683:
TPS3702CX33EVM-683 evaluation module

$20.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date
PDF 1082 27 Jan 2015
User guides (1)
Title Abstract Type Size (KB) Date
PDF 533 11 Feb 2019
More literature (1)
Title Abstract Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (2)

Part Number Name Product Family
TPS3702  High accuracy window voltage detector for overvoltage & undervoltage monitoring  Power management 
TPS3702-Q1  Automotive, high-accuracy, window voltage detector for overvoltage & undervoltage monitoring  Power management 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs