TPS61085-Q1 Automotive Step-Up DC-DC Converter Evaluation Module

(ACTIVE) TPS61085-Q1EVM

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The TPS61085-Q1EVM is an evaluation module (EVM) for evaluating the TPS61085-Q1 step-up DC-DC converter for automotive applications. It requires an input voltage from 2.3 to 6 V and will generate an output of 12 Volts. The enable/disable, switching frequency of 650 kHz or 1.2 MHz, and frequency-dependent inductor of 10 or 3.3 µH can be selected with jumper headers. All passive components are AEC-Q200 qualified and the switching diode is AEC-Q101 qualified.

Features
  • All AEC-Q100, AEC-Q101, and AEC-Q200 qualified components
  • 2.3 to 6-V Input Votlage Range
  • 12-V Default Output Voltage (0.1% Tolerance Feeback Resistors)
  • Output Current of at Least 400-mA
  • Selectable 650-kHz or 1.2-MHz Switching Frequency (and 10 or 3.3-µH Inductor)

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS61085-Q1EVM:
TPS61085-Q1 Automotive Step-Up DC-DC Converter Evaluation Module

$75.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (1)
Title Abstract Type Size (KB) Date
PDF 4117 07 Nov 2016
More literature (1)
Title Abstract Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (2)

Part Number Name Product Family
TPS61085-Q1  Automotive 2.3V to 6V Input Range, 650kHz / 1.2MHz, 2A Boost Converter  Step-up (boost) 
TPS61085A-Q1  650-kHz and 1.2-MHz, 18.5-V step-up DC-DC converter  Step-up (boost) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs