Description
The TPS65070EVM-430 is a fully assembled and tested circuit for evaluating the TPS65070 5-Channel Power Management IC.
Features
- Linear Charger: 1.5A Maximum Charge Current
- 3 Step-Down Converters: 2.25MHz, up to 1.5A of Output Current
- 2 LDOs: Fixed Output Voltage
- WLED Boost Converter: Up to 2 × 10 LEDs
- I2C Interface
- 10 Bit A/D Converter
- Touch Screen Interface