TUSB1046 USB Type-C™ Alternate Mode Redriver Switch Evaluation Module

(ACTIVE) TUSB1046EVM

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The TUSB1046 USB Type-C™ Alternate Mode Redriver Switch Evaluation Module (TUSB1046EVM) provides a USB Type-C Alternate Mode redriver switch that enables 10Gbps USB data and 8.1Gbps DisplayPort™ video over a USB Type-C downstream facing port (host) interface.  The EVM features a two-chip solution with the TUSB1046-DCI 10G USB Type-C linear redriver switch and the TPS65982 USB Type-C PD controller to provide better signal integrity for USB and video, as well as power delivery functionality.

Features
  • Plug and play design
  • operate in DFP, UFP or DRP mode via I2C control
  • Selectable via DIP Switch configuration
  • Used with a legacy USB systems or Type-C systems for evaluation purposes
  • No external power through 5V DC IN is required

What's Included

  • TUSB1046EVM INT053 Board

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TUSB1046EVM:
TUSB1046 USB Type-C™ Alternate Mode Re-Driving Switch Up to 10Gbps Data Rates Evaluation Module (EVM)

$199.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date
PDF 1783 18 Apr 2018
User guides (1)
Title Abstract Type Size (KB) Date
PDF 1788 03 Oct 2016
Design files (3)
Title Abstract Type Size (KB) Date
ZIP 1303 25 Jul 2018
PDF 357 25 Jul 2018
ZIP 223 25 Jul 2018
More literature (1)
Title Abstract Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (5)

Part Number Name Product Family
TPD4E05U06  4-Channel Ultra-Low-Capacitance IEC ESD Protection Diode  Circuit protection 
TPS62082  1.2A High Efficient Step Down Converter in 2x2mm SON Package. 3.3 Vout (Min)  Step-down (buck) 
TPS65982  USB Type-C™ and USB PD Controller Power Switch and High-Speed Multiplexer  USB 
TUSB1046-DCI  USB Type-C DP ALT Mode, 10 Gbps Linear Redriver Crosspoint Switch  USB 
TUSB1046A-DCI  USB Type-C™ DP ALT Mode 10 Gbps Linear Redriver Crosspoint Switch  USB 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs