World's first single-chip digital IR MEMS temperature sensor

Enables contactless temperature measurement in portable and consumer electronic applications


Developed through TI's expertise in MEMS technology, the TMP006 is the first of a new class of ultra-small, low power, and low cost passive infrared temperature sensors. It has 90% lower power consumption and is more than 95% smaller than existing solutions, making contactless temperature measurement possible in completely new markets and applications.


Key features and benefits

  • Complete single-chip digital solution, including integrated MEMS thermopile sensor, signal conditioning, ADC and local temperature reference
  • The first thermopile designed for portable applications, thanks to an ultra-thin (0.625 max) profile
  • Low power design extends the life of battery powered applications

TMP006 Functional Block Diagram


TMP006 Block Diagram

enlarge Enlarge



TMP006 Principle of Operation


TMP006 Principle of Operation

enlarge Enlarge

TMP006
Description
  • IR MEMS temperature sensor
  • IR spectrum sensitivity: 4μm – 8μm
  • 16-bit ADC with I2C SMBus interface
  • Integrated local temperature and voltage range
Measurement Range
  • Local temperature sensor: -40° to 125°C (+/- 0.5°C)
  • Passive IR sensor: -40° to 125°C (+/- 1°C)
Power
  • Quiescent power: 240µA
  • Shutdown power: 1µA
  • Supply: 2.4V to 5.5V
Package 1.6x1.6mm WCSP (0.625mm profile)
Datasheet Download PDF Download
Samples Order Samples Order
Development Kit Order Development Kits Order

Videos

Example Case Uses

Tablet/ Notebook Case Temperature Measurement


Contactless Temperature Measurement:
Sensor is placed on the PCB and reads the passive IR (PIR) energy of the case to determine the temperature.

Benefits: Easy to build and accounts for outside environment > Improves safety and performance

Portable Temperature Measurement

Content on this page requires a newer version of Adobe Flash Player.

Get Adobe Flash player

Applications

Consumer Electronics: Improves performance and safety. Enables new user applications.
  • Tablets
  • Smartphones
  • Notebooks
Energy/ Industrial/ Communications: Enables smaller and lower power products.
  • Thermostats/ HVAC
  • NDIR: CO2 gas detection
  • Metering
  • Food & Medical safety
  • Power supplies & power amplifiers




Back to top

Conversion Page
SupplyFrame