A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
BQ51013C ACTIVE WPC 1.3 compatible fully integrated wireless power receiver IC Supports the newer WPC standard for Qi certification.

Product details

Rating Catalog Number of series cells 2 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Charge current (max) (A) 11 Features Input OVP, Integrated ADC Vin (min) (V) 6 Vin (max) (V) 22 Absolute max Vin (max) (V) 40 Control topology Linear Battery charge voltage (min) (V) 7 Battery charge voltage (max) (V) 9.54 Control interface I2C Operating temperature range (°C) -40 to 125
Rating Catalog Number of series cells 2 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Charge current (max) (A) 11 Features Input OVP, Integrated ADC Vin (min) (V) 6 Vin (max) (V) 22 Absolute max Vin (max) (V) 40 Control topology Linear Battery charge voltage (min) (V) 7 Battery charge voltage (max) (V) 9.54 Control interface I2C Operating temperature range (°C) -40 to 125
DSBGA (YFP) 42 7.7999999999999988 mm² (— mm × — mm)
  • Robust 5-W Solution With 50% Lower Losses
    for Improved Thermals
    • Inductorless Receiver for Lowest Height
      Profile Solution
    • Adjustable Output Voltage (4.5 to 8 V) for Coil
      and Thermal Optimization
    • Fully Synchronous Rectifier With 96% Efficiency
    • 97% Efficient Post Regulator
    • 79% System Efficiency at 5 W
  • WPC v1.1 Compliant Communication
  • Patented Transmitter Pad Detect Function Improves User
    Experience
  • Alignment Feature Through I2C Allows for User
    Training to Find Best Position on Surface of TX
  • Robust 5-W Solution With 50% Lower Losses
    for Improved Thermals
    • Inductorless Receiver for Lowest Height
      Profile Solution
    • Adjustable Output Voltage (4.5 to 8 V) for Coil
      and Thermal Optimization
    • Fully Synchronous Rectifier With 96% Efficiency
    • 97% Efficient Post Regulator
    • 79% System Efficiency at 5 W
  • WPC v1.1 Compliant Communication
  • Patented Transmitter Pad Detect Function Improves User
    Experience
  • Alignment Feature Through I2C Allows for User
    Training to Find Best Position on Surface of TX

The bq5102x device is a fully contained wireless power receiver capable of operating with the WPC v1.1 protocol which allows a wireless power system to deliver up to 5 W to the system when used with a Qi inductive transmitter. The bq5102x device provides a single device power conversion (rectification and regulation) as well as the digital control and communication for WPC specification. With market-leading efficiency and adjustable output voltage, the bq5102x device allows for unparalleled efficiency and system optimization. I2C also allows system designers to implement interesting new features such as aligning a receiver on the transmitter surface, or detecting foreign objects on the receiver. The receiver allows for synchronous rectification, regulation and control and communication to all exist in a market leading form factor, efficiency, and solution size.

For all available packages, see the orderable addendum at the end of the data sheet.

The bq5102x device is a fully contained wireless power receiver capable of operating with the WPC v1.1 protocol which allows a wireless power system to deliver up to 5 W to the system when used with a Qi inductive transmitter. The bq5102x device provides a single device power conversion (rectification and regulation) as well as the digital control and communication for WPC specification. With market-leading efficiency and adjustable output voltage, the bq5102x device allows for unparalleled efficiency and system optimization. I2C also allows system designers to implement interesting new features such as aligning a receiver on the transmitter surface, or detecting foreign objects on the receiver. The receiver allows for synchronous rectification, regulation and control and communication to all exist in a market leading form factor, efficiency, and solution size.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet bq5102x 5-W (WPC) Single-Chip Wireless Power Receiver datasheet May 8, 2014
Application note Test and Troubleshoot a Wireless Power Receiver Aug 6, 2014
User guide bq51020 5-W (WPC) Integrated Wireless Receiver Power Supply Apr 23, 2014
Application note Layout Guidelines for Wireless Power Receiver (Generation 3 Mar 28, 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

SLUC577 — Foreign Object Detection (FOD) Calibration/Tuning Tool

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFP) 42 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos