UCD3138 Digital Power Tools: Boot ROM and program flash checksums
00:07:09
|
25 FEB. 2016
This video includes an overview the boot ROM program in the UCD3138, which is executed on start up. The tutorial also discusses the program flash checksums, which provides a way for the boot ROM program to check the integrity of the program flash contents before the firmware stored in program flash is executed.
Ressourcen
Dieses Video ist Teil einer Serie
-
Einführung in digitale Stromversorgungsregler
video-playlist (42 videos)