Home
Videobibliothek

Increase traction inverter efficiency with real-time variable gate drive strength

00:03:22 | 01 JUN. 2023

The efficiency and performance of traction inverters directly impact an EV’s driving range on a single charge. Watch George Lakkas at PCIM 2023 to learn how this 800-V, 300kW SiC-based traction inverter system solution improves system efficiency by reducing the overshoot in available voltages with a high-performance isolated gate driver featuring real-time variable gate drive strength driving the Wolfspeed SiC power module. 

Ressourcen

  • arrow-right For more information, download the reference design
  • arrow-right Learn more about real-time variable gate drive strength
  • arrow-right Find more information about the UCC5880-Q1 isolated gate driver