Home Power management Voltage references Shunt voltage references

LM385B-2.5

ACTIVE

Product details

Rating Catalog VO (V) 2.5 Initial accuracy (max) (%) 1.5 Iz for regulation (min) (µA) 8 VO adj (min) (V) 2.5 VO adj (max) (V) 2.5 Reference voltage (V) Fixed Operating temperature range (°C) 0 to 70 Iout/Iz (max) (mA) 20
Rating Catalog VO (V) 2.5 Initial accuracy (max) (%) 1.5 Iz for regulation (min) (µA) 8 VO adj (min) (V) 2.5 VO adj (max) (V) 2.5 Reference voltage (V) Fixed Operating temperature range (°C) 0 to 70 Iout/Iz (max) (mA) 20
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) TO-92 (LP) 3 19.136 mm² (5.2 mm × 3.68 mm) TSSOP (PW) 8 19.2 mm² (3 mm × 6.4 mm)
  • Operating Current Range 20 µA to 20 mA
  • 1.5% and 3% Initial Voltage Tolerance
  • Reference Impedance
    • LM385 1 Ω Maximum at 25°C
    • All Devices 1.5 Ω Maximum Over Full Temperature Range
  • Very Low Power Consumption
  • Operating Current Range 20 µA to 20 mA
  • 1.5% and 3% Initial Voltage Tolerance
  • Reference Impedance
    • LM385 1 Ω Maximum at 25°C
    • All Devices 1.5 Ω Maximum Over Full Temperature Range
  • Very Low Power Consumption

The LMx85-2.5 and LM385B are micropower, two-terminal, band-gap voltage references that operate over a 20-µA to 20-mA current range and feature exceptionally low dynamic impedance and good temperature stability. On-chip trimming provides tight voltage tolerance. The band-gap reference for these devices has low noise and long-term stability.

The design makes these devices exceptionally tolerant of capacitive loading and, thus, easier to use in most reference applications. The wide dynamic operating temperature range accommodates varying current supplies, with excellent regulation.

The extremely low power drain of this series makes these devices useful for micropower circuitry. These voltage references can be used to make portable meters, regulators, or general-purpose analog circuitry, with battery life approaching shelf life. The wide operating current range of these voltage references allows them to replace older references with tighter-tolerance parts.

The LMx85-2.5 and LM385B are micropower, two-terminal, band-gap voltage references that operate over a 20-µA to 20-mA current range and feature exceptionally low dynamic impedance and good temperature stability. On-chip trimming provides tight voltage tolerance. The band-gap reference for these devices has low noise and long-term stability.

The design makes these devices exceptionally tolerant of capacitive loading and, thus, easier to use in most reference applications. The wide dynamic operating temperature range accommodates varying current supplies, with excellent regulation.

The extremely low power drain of this series makes these devices useful for micropower circuitry. These voltage references can be used to make portable meters, regulators, or general-purpose analog circuitry, with battery life approaching shelf life. The wide operating current range of these voltage references allows them to replace older references with tighter-tolerance parts.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
LM4050-N ACTIVE 50-ppm/°C precision micropower shunt voltage reference LM4050-N offers fixed voltage option at higher initial accuracy and much lower 50 ppm/°C temperature drift.
LM4030 ACTIVE Ultra-high-precision shunt voltage reference LM4030 offers high output voltage accuracy with temperature drift down to 10 ppm/°C.
Similar functionality to the compared device.
LM385-2.5 ACTIVE 2.5-V, 2%, 70°C, micropower voltage reference For cost optimized designs

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LMx85-2.5, LM385B-2.5 Micropower Voltage References datasheet (Rev. L) PDF | HTML Feb 16, 2018
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics Jun 28, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
TO-92 (LP) 3 Ultra Librarian
TSSOP (PW) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos