SCES906A February 2020 – July 2020 2N7001T-Q1
PRODUCTION DATA
The AEC-Q100 qualified 2N7001T-Q1 device is a single-bit buffered voltage signal converter that uses two separate configurable power-supply rails to up or down translate a unidirectional signal. The device is operational with both VCCA and VCCB supplies down to 1.65 V and up to 3.60 V. VCCA defines the input threshold voltage on the A input. VCCB defines the output drive voltage on the B output.
This device is fully specified for partial-power-down applications using the Ioff current. The Ioff protection circuitry ensures that no excessive current is drawn from or to an input, output, or combined I/O that is biased to a specific voltage while the device is powered down.
The VCC isolation feature ensures that if either VCCA or VCCB is less than 100 mV, the output port (B) enters a high-impedance state.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
2N7001TDCKRQ1 | SC70 (5) | 2.00 mm × 1.25 mm |