SBAS473F May 2009 – January 2025 ADS1013 , ADS1014 , ADS1015
PRODUCTION DATA
Table 9-2 shows the chosen values for this design.
| PARAMETER | VALUE |
|---|---|
| VCM | 2.5V |
| FSR of ADC | ±0.256V |
| Output data rate | 250SPS |
| R1, R3 | 1kΩ(1) |
| R2, R4 | 5kΩ(1) |
| R5, R6 | 100Ω(1) |
| CDIFF | 0.22µF |
| CCM1, CCM2 | 0.022µF |
Using Equation 5, if VSHUNT ranges from –50mV to +50mV, the application circuit produces a differential voltage ranging from –0.250V to +0.250V across the ADC inputs. The ADC is therefore configured at a FSR of ±0.256V to maximize the dynamic range of the ADC.
The –3dB cutoff frequencies of the differential low-pass filter and the common-mode low-pass filters are set at 3.6kHz and 0.36kHz, respectively.
RSHUNT typically ranges from 0.01mΩ to 100mΩ. Therefore, if R1 = R3 = 1kΩ, a good trade-off exists between the circuit input impedance and input-referred resistor noise as explained in the Noise and Input Impedance Considerations section.
A simple resistor divider followed by a buffer amplifier is used to generate VCM of 2.5V from a 5V supply.