SLVSNG5 October 2026 ADS111S04
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The noise performance of a ΔΣ ADC generally improves when lowering the output data rate because more samples of the internal modulator are averaged to yield one conversion result. In applications where power consumption is critical, the improved noise performance at low data rates is not always required. For these applications, the ADS1x1S04 support duty cycling that yields significant power savings by periodically requesting high data rate readings at an effectively lower data rate.
The ADS111S04 operating in power-down mode can achieve an effective 10SPS data rate by executing single-shot conversions every 100ms under microcontroller control, with a 4kSPS data rate configured. A conversion at 4kSPS only requires approximately 0.25ms, so the device enters power-down state for the remaining 99.75ms. In this configuration, the device consumes approximately 1/400th the power consumed in continuous-conversion mode.
The duty cycling rate is completely arbitrary and is defined by the controller. The ADS1x1S04 offer lower data rates that do not implement duty cycling and improved noise performance if required.