SBAS565C January 2014 – August 2019 ADS1283
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SYNC | 1 | DR2 | DR1 | DR0 | PHASE | FILTR1 | FILTR0 |
R/W-0h | R/W-1h | R/W-0h | R/W-1h | R/W-0h | R/W-0h | R/W -1h | R/W-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit[7] | SYNC |
Synchronization mode bit.
0: Pulse-sync mode (default) 1: Continuous-sync mode |
|
Bit[6] | RESERVED |
Always write 1 | |
Bit[5:3] | DR[2:0] |
Data rate select bits. | |
000: 250 SPS
001: 500 SPS 010: 1000 SPS (default) 011: 2000 SPS 100: 4000 SPS |
|
Bit[2] | PHASE |
FIR phase response bit. | |
0: Linear phase (default)
1: Minimum phase |
|
Bit[1:0] | FILTR[1:0] |
Digital filter configuration bits. | |
00: Reserved
01: Sinc filter block only 10: Sinc + LPF filter blocks (default) 11: Sinc + LPF + HPF filter blocks |