SBAS943A September 2018 – August 2019 ADS1284
PRODUCTION DATA.
Reset the ADC in three ways: cycle the power supplies, toggle the RESET pin low, or send a RESET command. When using the RESET pin, take it low and hold for at least 2 / fCLK to force a reset. The ADS1284 is held in reset until the pin is released. By reset command, reset takes effect on the next rising edge of fCLK after the eighth rising edge of SCLK of the command. In order to make certain that the RESET command functions, the SPI interface may need to be reset; see the Serial Interface section.
When the ADS1284 is reset, registers are set to default and the conversions are synchronized on the next rising edge of CLK. New conversion data are available, as shown in Figure 55 and Table 16.
Figure 55. Reset Timing | PARAMETER | MIN | UNIT | |
|---|---|---|---|
| tCRHD | CLK to RESET hold time | 10 | ns |
| tRCSU | RESET to CLK setup time | 10 | ns |
| tRST | RESET low | 2 | 1 / fCLK |
| tDR | Time for data ready | 62.98046875 / fDATA + 468 / fCLK | s |