SBASAD3 November 2021 ADS130B02-Q1
PRODUCTION DATA
Adjust the data rate and gain to optimize the ADS130B02-Q1 noise performance. When averaging is increased by reducing the data rate, noise drops correspondingly. Table 7-1 summarizes the ADS130B02-Q1 noise performance using the 1.2-V internal reference and a 3.3-V analog power supply. The data are representative of typical noise performance at TA = 25°C when fMCLK = 8.192 MHz. The modulator clock frequency fMOD = fMCLK / 2. The data shown are typical input-referred noise results with the analog inputs shorted together and taking an average of multiple readings across all channels. A minimum 1 second of consecutive readings are used to calculate the RMS noise for each reading. Table 7-2 shows the effective resolution calculated from the noise data. Equation 1 calculates effective resolution. In each case, VREF corresponds to the internal 1.2-V reference. In global-chop mode, noise is improved by a factor of √2.
The noise performance scales with the oversampling rate (OSR) and gain settings, but is independent from the configured power mode. Thus, the device exhibits the same noise performance in different power modes when selecting the same OSR and gain settings. However, the data rate at the OSR settings scales based on the main clock frequency for the different power modes.

| OSR | DATA RATE (kSPS), fMCLK = 8.192 MHz |
GAIN | |||||||
|---|---|---|---|---|---|---|---|---|---|
| 1 | 2 | 4 | 8 | 16 | 32 | 64 | 128 | ||
| 16384 | 0.25 | 36.62 | 18.31 | 9.16 | 4.58 | 2.29 | 1.14 | 0.57 | 0.42 |
| 8192 | 0.5 | 36.62 | 18.31 | 9.16 | 4.58 | 2.29 | 1.14 | 0.57 | 0.58 |
| 4096 | 1 | 36.62 | 18.31 | 9.16 | 4.58 | 2.29 | 1.14 | 0.80 | 0.80 |
| 2048 | 2 | 36.62 | 18.31 | 9.16 | 4.58 | 2.29 | 1.14 | 1.05 | 1.05 |
| 1024 | 4 | 36.62 | 18.31 | 9.16 | 4.58 | 2.29 | 1.27 | 1.27 | 1.27 |
| 512 | 8 | 36.62 | 18.31 | 9.16 | 4.58 | 2.29 | 1.80 | 1.80 | 1.80 |
| 256 | 16 | 36.62 | 18.31 | 9.16 | 4.58 | 2.56 | 2.53 | 2.53 | 2.53 |
| 128 | 32 | 36.62 | 18.31 | 13.64 | 4.58 | 3.73 | 3.63 | 3.63 | 3.63 |
| OSR | DATA RATE (kSPS), fMCLK = 8.192 MHz |
GAIN | |||||||
|---|---|---|---|---|---|---|---|---|---|
| 1 | 2 | 4 | 8 | 16 | 32 | 64 | 128 | ||
| 16384 | 0.25 | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 15.4 |
| 8192 | 0.5 | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 15.0 |
| 4096 | 1 | 16 | 16 | 16 | 16 | 16 | 16 | 15.5 | 14.5 |
| 2048 | 2 | 16 | 16 | 16 | 16 | 16 | 16 | 15.1 | 14.1 |
| 1024 | 4 | 16 | 16 | 16 | 16 | 16 | 15.8 | 14.8 | 13.8 |
| 512 | 8 | 16 | 16 | 16 | 16 | 16 | 15.3 | 14.3 | 13.3 |
| 256 | 16 | 16 | 16 | 16 | 16 | 15.8 | 14.9 | 13.9 | 12.9 |
| 128 | 32 | 16 | 16 | 15.4 | 16 | 15.3 | 14.3 | 13.3 | 12.3 |