SBAS948A December   2018  – June 2020 ADS52J65

PRODUCTION DATA.  

  1. 1Features
  2. 2Applications
  3. 3Description
    1.     Device Images
      1.      Block Diagram
  4. 4Revision History
  5. 5Device and Documentation Support
    1. 5.1 Related Documentation
    2. 5.2 Trademarks
    3. 5.3 Electrostatic Discharge Caution
    4. 5.4 Glossary
  6. 6Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The 8-channel, 16-bit ADS52J65 analog-to-digital converter (ADC) uses CMOS process and innovative circuit techniques. It is designed to operate at low power and give very high signal-to-noise ratio (SNR) performance with a 2-Vpp full-scale input. The device gives 80-dBFS idle SNR and 78-dBFS full-scale SNR at 5 MHz. The large input bandwidth of 250 MHz makes the device suitable for a wide range of applications, such as high frequency medical ultrasound, magnetic resonance imaging, multi-channel data acquisition, flow cytometry, flow cytometer, and hematology analyzer. The ADC integrates an internal reference trimmed to match across devices.

ADS52J65 has advanced digital features, including a digital I/Q demodulator with fractional decimation filter. The ADC data from each channel is encoded using an 8B to 10B format and is sent as a SerDes data stream using current-mode logic (CML) output buffers, as per the JESD204B standard. The ADC data from all eight channels can be output over a single CML buffer (1-lane SerDes) with the data rate limited to a maximum of 12.8 Gbps. Using SerDes outputs reduces the number of interface lines. This, together with the low-power design, enables eight channels to be packaged in a 9-mm × 9-mm VQFN allowing high system integration densities. ADS52J65 also supports modes where all ADC data is sent over four CML buffers (4-Lane SerDes), reducing the SerDes data rate per lane for low-cost FPGAs.

The ADS52J65 is available in a non-magnetic VQFN package that does not create any magnetic artifact. The device is specified over –40°C to +85°C.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
ADS52J65 VQFN (64) 9.00 mm × 9.00 mm
  1. See the orderable addendum at the end of the data sheet.