Product details

Sample rate (max) (Msps) 125 Resolution (Bits) 14 Number of input channels 8 Interface type JESD204B Analog input BW (MHz) 250 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 560 Architecture Pipeline SNR (dB) 77 ENOB (Bits) 13 SFDR (dB) 85 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 125 Resolution (Bits) 14 Number of input channels 8 Interface type JESD204B Analog input BW (MHz) 250 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 560 Architecture Pipeline SNR (dB) 77 ENOB (Bits) 13 SFDR (dB) 85 Operating temperature range (°C) -40 to 85 Input buffer No
VQFN (RGC) 64 81 mm² (9 mm × 9 mm)
  • 16/14-Bit Resolution, 8/4-Channel ADC
  • Idle Signal-to-Noise Ratio (SNR):
    • 80dBFS for 16bit ADC
    • 79dBFS for 14bit ADC
  • Power dissipation at 125MSPS, 4CH per Lane:
    • 70mW/Ch for ADS52J65/66 (8CH ADC)
    • 82mW/Ch for ADS52J67/68 (4CH ADC)
  • Power dissipation at 62.5MSPS, 8CH per Lane:
    • 45mW/Ch for ADS52J65/66 (8CH ADC)
    • 65mW/Ch for ADS52J67/66 (4CH ADC)
  • Full-Scale Input: 2VPP
  • Full-Scale SNR at fIN = 10MHz:
    • 78dBFS for 16bit ADC
    • 77dBFS for 14bit ADC
  • Full-Scale SFDR: –85dBc at fin = 10MHz
  • Analog Input –3dB Bandwidth = 250MHz
  • Maximum Input Signal Frequency for 2VPP Input = 130MHz
  • Fast and Consistent Overload Recovery
  • Advanced Digital Features
    • Automatic DC Offset Correction
    • Digital Average
  • Digital I/Q Demodulator
    • Fractional Decimation Filter M = 1 to 63 With Increments of 0.25
    • Data Output Rate Reduction After Decimation
    • Power dissipation at 80MSPS and Decimation = 2
      • 64mW/Ch for ADS52J65/66 (8-CH ADC)
      • 91mW/Ch for ADS52J67/68 (4-CH ADC)
    • On-Chip RAM With 32 Preset Profiles
  • JESD204B Subclass 0, 1, and 2
    • 2, 4, or 8 Channels per JESD Lane
    • 10Gbps JESD Interface
    • Supports lane rate up to 12.8Gbps for short trace length (< 5 Inch)
  • 64-Pin Non-Magnetic 9 × 9mm Package
  • 16/14-Bit Resolution, 8/4-Channel ADC
  • Idle Signal-to-Noise Ratio (SNR):
    • 80dBFS for 16bit ADC
    • 79dBFS for 14bit ADC
  • Power dissipation at 125MSPS, 4CH per Lane:
    • 70mW/Ch for ADS52J65/66 (8CH ADC)
    • 82mW/Ch for ADS52J67/68 (4CH ADC)
  • Power dissipation at 62.5MSPS, 8CH per Lane:
    • 45mW/Ch for ADS52J65/66 (8CH ADC)
    • 65mW/Ch for ADS52J67/66 (4CH ADC)
  • Full-Scale Input: 2VPP
  • Full-Scale SNR at fIN = 10MHz:
    • 78dBFS for 16bit ADC
    • 77dBFS for 14bit ADC
  • Full-Scale SFDR: –85dBc at fin = 10MHz
  • Analog Input –3dB Bandwidth = 250MHz
  • Maximum Input Signal Frequency for 2VPP Input = 130MHz
  • Fast and Consistent Overload Recovery
  • Advanced Digital Features
    • Automatic DC Offset Correction
    • Digital Average
  • Digital I/Q Demodulator
    • Fractional Decimation Filter M = 1 to 63 With Increments of 0.25
    • Data Output Rate Reduction After Decimation
    • Power dissipation at 80MSPS and Decimation = 2
      • 64mW/Ch for ADS52J65/66 (8-CH ADC)
      • 91mW/Ch for ADS52J67/68 (4-CH ADC)
    • On-Chip RAM With 32 Preset Profiles
  • JESD204B Subclass 0, 1, and 2
    • 2, 4, or 8 Channels per JESD Lane
    • 10Gbps JESD Interface
    • Supports lane rate up to 12.8Gbps for short trace length (< 5 Inch)
  • 64-Pin Non-Magnetic 9 × 9mm Package

The 8/4-channel, 16/14-bit ADS52J6x analog-to-digital converter (ADC) uses CMOS process and remarkable circuit techniques. The device is designed to operate at low power and give very high signal-to-noise ratio (SNR) performance with a 2-Vpp full-scale input. The ADS52J65 device gives 80dBFS idle SNR and 78dBFS full scale SNR at 5MHz. The large input bandwidth of 250MHz makes the device well suited for a wide range of applications, such as high frequency medical ultrasound, magnetic resonance imaging, multi-channel data acquisition, flow cytometry, and hematology analyzer. The ADC integrates an internal reference trimmed to match across devices.

ADS52J6x has advanced digital features, including a digital I/Q demodulator with fractional decimation filter. The ADC data from each channel is encoded using an 8B to 10B format and is sent as a SerDes data stream using current-mode logic (CML) outputbuffers, as per the JESD204B standard. The ADC data from all eight channels can be output over a single CML buffer (1-lane SerDes) with the data rate limited to a maximum of 12.8Gbps. Using SerDes outputs reduces the number of interface lines. This, together with the low-power design, enables eight channels to be packaged in a 9mm × 9mm VQFN allowing high system integration densities. ADS52J6x also supports modes where all ADC data is sent over four CML buffers (4-Lane SerDes), reducing the SerDes data rate per lane for low-cost FPGAs. The ADS52J6x is available in a non-magnetic VQFN package that does not create any magnetic artifact. The device is specified over –40°C to +85°C.

The 8/4-channel, 16/14-bit ADS52J6x analog-to-digital converter (ADC) uses CMOS process and remarkable circuit techniques. The device is designed to operate at low power and give very high signal-to-noise ratio (SNR) performance with a 2-Vpp full-scale input. The ADS52J65 device gives 80dBFS idle SNR and 78dBFS full scale SNR at 5MHz. The large input bandwidth of 250MHz makes the device well suited for a wide range of applications, such as high frequency medical ultrasound, magnetic resonance imaging, multi-channel data acquisition, flow cytometry, and hematology analyzer. The ADC integrates an internal reference trimmed to match across devices.

ADS52J6x has advanced digital features, including a digital I/Q demodulator with fractional decimation filter. The ADC data from each channel is encoded using an 8B to 10B format and is sent as a SerDes data stream using current-mode logic (CML) outputbuffers, as per the JESD204B standard. The ADC data from all eight channels can be output over a single CML buffer (1-lane SerDes) with the data rate limited to a maximum of 12.8Gbps. Using SerDes outputs reduces the number of interface lines. This, together with the low-power design, enables eight channels to be packaged in a 9mm × 9mm VQFN allowing high system integration densities. ADS52J6x also supports modes where all ADC data is sent over four CML buffers (4-Lane SerDes), reducing the SerDes data rate per lane for low-cost FPGAs. The ADS52J6x is available in a non-magnetic VQFN package that does not create any magnetic artifact. The device is specified over –40°C to +85°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet ADS52J6x, 8/4-Channel, 16/14-Bit, 125MSPS, 70mW/Ch for 8-CH ADC With JESD204B Interface datasheet (Rev. B) PDF | HTML Sep 11, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGC) 64 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos