SLWS207B May   2008  – January 2016 ADS5560 , ADS5562
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
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  AC Electrical Characteristics for ADS5560 Fs = 40 MSPS
    7. 6.7  AC Electrical Characteristics for ADS5562, Fs = 80 MSPS
    8. 6.8  Electrical Characteristics for ADS5562
    9. 6.9  Electrical Characteristics for ADS5560
    10. 6.10 Digital Characteristics
    11. 6.11 Timing Characteristics for LVDS and CMOS Modes
    12. 6.12 Serial Interface Timing Characteristics
    13. 6.13 Reset Timing
    14. 6.14 Timing Characteristics at Lower Sampling Frequencies
    15. 6.15 Typical Characteristics
      1. 6.15.1 ADS5562 - 80 MSPS
      2. 6.15.2 ADS5560 - 40 MSPS
      3. 6.15.3 Valid Up to Max Clock Rate (ADS5562 or ADS5560)
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Low-Frequency Noise Suppression
      2. 7.3.2 Analog Input Circuit
        1. 7.3.2.1 Drive Circuit Recommendations
        2. 7.3.2.2 Example Driving Circuit
        3. 7.3.2.3 Input Common-Mode
        4. 7.3.2.4 Programmable Fine Gain
    4. 7.4 Device Functional Modes
      1. 7.4.1 Low Sampling Frequency Operation
      2. 7.4.2 Clock Input
        1. 7.4.2.1 Power-Down
          1. 7.4.2.1.1 Global STANDBY
          2. 7.4.2.1.2 Output Buffer Disable
          3. 7.4.2.1.3 Input Clock Stop
        2. 7.4.2.2 Power Supply Sequence
      3. 7.4.3 Output Interface
        1. 7.4.3.1 DDR LVDS Outputs
        2. 7.4.3.2 LVDS Buffer Current Programmability
        3. 7.4.3.3 LVDS Buffer Internal Termination
        4. 7.4.3.4 Parallel CMOS
        5. 7.4.3.5 Output Clock Position Programmability
      4. 7.4.4 Output Data Format
      5. 7.4.5 Reference
        1. 7.4.5.1 Internal Reference
        2. 7.4.5.2 External Reference
    5. 7.5 Programming
      1. 7.5.1 Device Programming Modes
      2. 7.5.2 Using Parallel Interface Control Only
        1. 7.5.2.1 Using Serial Interface Programming Only
        2. 7.5.2.2 Using Both Serial Interface And Parallel Controls
        3. 7.5.2.3 Description of Parallel Pins
      3. 7.5.3 Serial Interface
      4. 7.5.4 Register Initialization
    6. 7.6 Register Maps
      1. 7.6.1 Register Description
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Clocking Source for ADC5562
        2. 8.2.2.2 Amplifier Selection
      3. 8.2.3 Application Curve
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Supply Decoupling
      2. 10.1.2 Exposed Thermal Pad
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Device Nomenclature
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Related Links
    4. 11.4 Community Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

7 Detailed Description

7.1 Overview

The ADS556x device is a high-performance 16-bit ADC family with sampling rates up to 80 MSPS. The device is based on switched capacitor technology and runs off a single 3.3-V supply. When the signal is captured by the input sample and hold, the input sample is sequentially converted by a series of small resolution stages. At every clock edge, the sample propagates through the pipeline resulting in a data latency of 16 clock cycles. The output is available as 16-bit data, in DDR LVDS or parallel CMOS and coded in either offset binary or binary 2s-complement format.

7.2 Functional Block Diagram

ADS5560 ADS5562 b0095-05_lws207.gif

7.3 Feature Description

7.3.1 Low-Frequency Noise Suppression

The low-frequency noise suppression mode is specifically useful in applications where good noise performance is desired in the low-frequency band of DC to 1 MHz. Setting this mode shifts the low-frequency noise of the ADS556x device to approximately (Fs / 2), thereby moving the noise floor around DC to a much lower value. The <LF NOISE SUPPRESSION> register bit enables this mode. As Figure 43 shows, when the mode is enabled, the noise floor from DC to 1 MHz improves significantly. The low-frequency noise components get shifted to the region around Fs / 2 (Figure 44).

ADS5560 ADS5562 g047_lws207.gif Figure 42. Spectrum With LF Noise Suppression Enabled (Fs = 80 MSPS)
ADS5560 ADS5562 g049_lws207.gif Figure 44. Zoomed Spectrum (39 to 40 MHz) With LF Noise Suppression Enabled (Fs = 80 MSPS)
ADS5560 ADS5562 g048_lws207.gif Figure 43. Zoomed Spectrum (DC to 1 MHz) With LF Noise Suppression Enabled (Fs = 80 MSPS)

7.3.2 Analog Input Circuit

The analog input consists of a switched-capacitor based differential sample and hold architecture as shown in Figure 45.

This differential topology results in good AC performance even for high input frequencies at high sampling rates. The INP and INM pins must be externally biased around a common-mode voltage of 1.5 V (VCM). For a full-scale differential input, each input pin (INP and INM) must swing symmetrically between VCM + 0.9 V and VCM – 0.9 V, resulting in a 3.6-VPP differential input swing.

ADS5560 ADS5562 s0322-02_lws207.gif Figure 45. Input Stage

7.3.2.1 Drive Circuit Recommendations

For optimum performance, the analog inputs must be driven differentially which improves the common-mode noise immunity and even-order harmonic rejection. A resistor in series with each input pin (about 15 Ω) is recommended to damp out ringing caused by package parasitics. Low impedance (< 50 Ω) is required for the common-mode switching currents which can be achieved by using two resistors from each input terminated to the common-mode voltage (VCM).

The device includes an internal R-C filter from each input to ground. The purpose of this filter is to absorb the glitches caused by the opening and closing of the sampling capacitors. The filtering of the glitches can be improved further using an external R-C-R filter.

In addition to the previously listed requirements, the drive circuit may must be designed to provide a low insertion loss over the desired frequency range and matched impedance to the source. While doing this, the ADC input impedance must be considered. Figure 46 and Figure 47 show the impedance (Zin = Rin || Cin) looking into the ADC input pins.

ADS5560 ADS5562 g045_lws207.gif Figure 46. ADC Analog Input Resistance (Rin) Across Frequency
ADS5560 ADS5562 g046_lws207.gif Figure 47. ADC Analog Input Capacitance (Cin) Across Frequency

7.3.2.2 Example Driving Circuit

Figure 48 shows an example input configuration using RF transformers. In this example, an external R-C-R filter using a 22-pF capacitor has been used. Together with the series inductor (39 nH), this combination forms a filter and absorbs the sampling glitches. Because of the relatively large capacitor (22 pF) in the R-C-R and the 15-Ω resistors in series with each input pin, this drive circuit has low bandwidth and is suited for low input frequencies.

The drive circuit has been terminated by 50 Ω near the ADC side. The termination is accomplished by a 25-Ω resistor from each input to the 1.5-V common-mode (VCM) from the device. This allows the analog inputs to be biased around the required common-mode voltage.

The mismatch in the transformer parasitic capacitance (between the windings) results in degraded even-order harmonic performance. Connecting two identical RF transformers back to back helps minimize this mismatch and good performance is obtained for high frequency input signals. An additional termination resistor pair may be required between the two transformers (enclosed by the dashed lines in Figure 48). The center point of this termination is connected to ground to improve the balance between the P and M sides. The values of the terminations between the transformers and on the secondary side must be chosen to get an effective 50 Ω (in the case of 50-Ω source impedance).

ADS5560 ADS5562 s0329-01_lws207.gif Figure 48. Drive Circuit Using RF Transformers

7.3.2.3 Input Common-Mode

To ensure a low-noise common-mode reference, the VCM pin is filtered with a 0.1-μF low-inductance capacitor connected to ground. The VCM pin is designed to directly drive the ADC inputs. Each input pin of the ADC sinks a common-mode current in the order of 6uA/MSPS(about 1mA at 80 MSPS) from the external drive circuit.

7.3.2.4 Programmable Fine Gain

ADS556x has programmable fine gain from 0 dB to 6dB in steps of 1 dB. The corresponding full-scale input range varies from 3.6 VPP down to 2 VPP. The fine gain is useful, when lower full-scale input ranges are used to get SFDR improvement (See Figure 11 and Figure 27). This is accompanied by corresponding degradation in SNR (see Figure 12 and Figure 28). The gain can be programmed using the register bits GAIN (Table 14).

After reset, the device is initialized to 1 dB fine gain when configured as Serial Interface Mode. The gain of the device in Parallel Mode will depend on the voltage applied on the SCLK pin. See Table 4 for details.

Table 1. Full-scale Input Range Across Gains (Serial Interface Mode)

GAIN (dB) CORRESPONDING FULL-SCALE INPUT RANGE (VPP)
0 3.56 (1)
1, default after reset 3.56
2 3.2
3 2.85
4 2.55
5 2.27
6 2
(1) With 0 dB gain, the full-scale input range continues to be 3.56 VPP. This means that the output code range will be 58409 LSBs (or 1 dB below 65536).

7.4 Device Functional Modes

7.4.1 Low Sampling Frequency Operation

For best performance at high sampling frequencies, the ADS556x device uses a clock generator circuit to derive internal timing for the ADC. The clock generator operates from 80 MSPS down to 25 MSPS in the DEFAULT SPEED mode. The ADC enters this mode after applying reset (with serial interface configuration) or by tying SCLK pin to low (with parallel configuration).

For low sampling frequencies (below 25 MSPS), the ADC must be put in the LOW SPEED mode. This mode can be entered by one of the following:

  • Setting the <LOW SPEED> register bit (Table 12) through the serial interface
  • Tying the SCLK pin to high (see Table 4) using the parallel configuration

7.4.2 Clock Input

The ADS556x clock input can be driven with either a differential clock signal or a single-ended clock input, with little or no difference in performance between both configurations. The common-mode voltage of the clock inputs is set to VCM using internal 5-kΩ resistors that connect the CLKP and CLKM pins to the VCM pin, as shown in Figure 49. This connection allows using transformer-coupled drive circuits for sine wave clock or AC-coupling for LVPECL, LVDS, and LVCMOS clock sources (Figure 50, Figure 51, Figure 52, and Figure 53).

ADS5560 ADS5562 s0166-05_lws207.gif Figure 49. Clock Inputs

For best performance, the clock inputs must be driven differentially, reducing susceptibility to common-mode noise. For high input frequency sampling, TI recommends to use a clock source with very low jitter. Bandpass filtering of the clock source can help reduce the effect of jitter. No change in performance occurs with a non-50% duty cycle clock input. Single-ended CMOS clock can be AC-coupled to the CLKP input, with CLKM connected to ground with 0.1-µF capacitor, as shown in Figure 53.

ADS5560 ADS5562 CLK_interface_B1_las635.gif Figure 50. Differential Sine-Wave Clock Driving Circuit
ADS5560 ADS5562 CLK_interface_B3_las635.gif Figure 52. Typical LVPECL Clock Driving Circuit
ADS5560 ADS5562 CLK_interface_B2_las635.gif Figure 51. Typical LVDS Clock Driving Circuit
ADS5560 ADS5562 CLK_interface_B4_las635.gif Figure 53. Typical LVCMOS Clock Driving Circuit

For high input frequency sampling, TI recommends using a clock source with very low jitter. Bandpass filtering of the clock source can help reduce the effect of jitter. A small change in performance occurs with a non-50% duty cycle clock input.

7.4.2.1 Power-Down

The ADS556x device has three power-down modes: global STANDBY, output buffer disabled, and input clock stopped.

7.4.2.1.1 Global STANDBY

This mode can be initiated by controlling SDATA or by setting the <STBY> register bit through the serial interface. In this mode, the ADC, reference block and the output buffers are powered down resulting in reduced total power dissipation of about 155 mW. The wake-up time from global power-down to valid data is typically 60 μs.

7.4.2.1.2 Output Buffer Disable

The output buffers can be disabled using the OE pin in both the LVDS and CMOS modes. With the buffers disabled, the digital outputs are in the tri-state. The wake-up time from this mode to data becoming valid in normal mode is typically 700 ns in LVDS mode and 200 ns in CMOS mode.

7.4.2.1.3 Input Clock Stop

The converter enters this mode when the input clock frequency falls below 1 MSPS. The power dissipation is about 125 mW and the wake-up time from this mode to data becoming valid in normal mode is typically 80 μs.

7.4.2.2 Power Supply Sequence

During power-up, the AVDD and DRVDD supplies can come up in any sequence. The two supplies are separated inside the device. Externally, the supplies can be driven from separate supplies or from a single supply.

7.4.3 Output Interface

The ADS556x device provides 16-bit data, an output clock synchronized with the data, and an out-of-range indicator that goes high when the output reaches the full-scale limits. In addition, output enable control (OE) is provided to power-down the output buffers and put the outputs in high-impedance state.

Two output interface options are available: Double Data Rate (DDR) LVDS and parallel CMOS. These options are selected using the DFS or the serial-interface <ODI> register bit (see Table 7).

7.4.3.1 DDR LVDS Outputs

In this mode, the 16 data bits and the output clock are put out using LVDS (low voltage differential signal) levels. Two successive data bits are multiplexed and output on each LVDS differential pair as shown in Figure 54. Therefore, 8 LVDS output pairs are available for the data bits and 1 LVDS output pair for the output clock.

ADS5560 ADS5562 s0169-03_lws207.gif Figure 54. DDR LVDS Outputs

Even data bits (D0, D2 through D14) are output at the falling edge of CLKOUTP and the odd data bits (D1, D3 through D15) are output at the rising edge of CLKOUTP. Both the rising and falling edges of CLKOUTP must be used to capture all the data bits (see Figure 55).

ADS5560 ADS5562 t0110-04_lws207.gif Figure 55. DDR LVDS Interface

7.4.3.2 LVDS Buffer Current Programmability

The default LVDS buffer output current is 3.5 mA. Terminating the buffer current by 100 Ω results in logic HIGH of 350 mV and logic LOW of –350 mV. The LVDS buffer currents can also be programmed to 2.5 mA, 4.5 mA, and 1.95 mA using the serial interface. In addition, exists a current double mode exists in which this current is doubled for the data and output clock buffers.

Both the buffer current programming and the current double mode can be done separately for the data buffers and the output clock buffer (<LVDS CURR> register bits).

7.4.3.3 LVDS Buffer Internal Termination

An internal termination option is available (using the serial interface), by which the LVDS buffers are differentially terminated inside the device. These termination resistances are available: 325, 200, and 175 Ω (nominal with ±20% variation). Any combination of these three terminations can be programmed; the effective termination will be the parallel combination of the selected resistances. This results in eight effective terminations from open (no termination) to 75 Ω.

The internal termination helps to absorb any reflections coming from the receiver end, improving the signal integrity. With 100-Ω internal and 100-Ω external termination, the voltage swing at the receiver end is halved (compared to no internal termination). The terminations can be controlled using the <DATA TERM> and <CLKOUT TERM> register bits.

The voltage swing can be restored by using the LVDS current double mode (<CURR DOUBLE> register bit).

7.4.3.4 Parallel CMOS

In this mode, the digital data and output clock are put out as 3.3-V CMOS voltage levels. Each data bit and the output clock is available on a separate pin in parallel. By default, the data outputs are valid during the rising edge of the output clock. The output clock is CLKOUT.

7.4.3.5 Output Clock Position Programmability

In both the LVDS and CMOS modes, the output clock can be moved around the default position which occurs using the SEN pin (as described in Table 6) or using the serial-interface <CLKOUT POSN> register bits (Table 11).

7.4.4 Output Data Format

Two output data formats are supported: 2s-complement and offset binary. These formats can be selected using the DFS pin or the serial-interface <DFS> register bit (see Table 9). In the event of an input voltage overdrive, the digital outputs go to the appropriate full scale level. For a positive overdrive, the output code is 0xFFFF in offset binary output format, and 0x7FFF in 2s-complement output format. For a negative input overdrive, the output code is 0x0000 in offset binary output format and 0x8000 in 2s complement output format.

7.4.5 Reference

The ADS556x device has a built-in internal reference that does not require external components. Design schemes are used to linearize the converter load seen by the reference; this and the integration of the requisite reference capacitors on-chip eliminates the need for external decoupling capacitors. The full-scale input range of the converter can be controlled in the external reference mode as explained in the External Reference section. The internal or external reference modes can be selected by controlling the MODE pin 23 (see Table 8 for details) or by programming the serial-interface <REF> register bit.

7.4.5.1 Internal Reference

When the device is in internal reference mode, the REFP and REFM voltages are generated internally. The common-mode voltage (1.5 V nominal) is output on VCM pin, which can be used to externally bias the analog input pins.

7.4.5.2 External Reference

When the device is in external reference mode, the VCM acts as a reference input pin. The voltage forced on the VCM pin is buffered and gained internally, generating the REFP and REFM voltages. The differential input voltage corresponding to full-scale is given by Equation 1. In this mode, the 1.5-V common-mode voltage to bias the input pins must be generated externally.

 

Equation 1. Full-scale differential input volage, pp = (Voltage forced on VCM pin) × 2.67 × G

where

  • G = 10–(Fine gain in db/20)
ADS5560 ADS5562 s0165-08_lws207.gif Figure 56. Reference Section

7.5 Programming

7.5.1 Device Programming Modes

The ADS556x device offers flexibility with several programmable features that are easily configured.

The device can be configured independently using either parallel interface control or serial interface programming.

In addition, the device supports a third configuration mode, where both the parallel interface and the serial control registers are used. In this mode, the priority between the parallel and serial interfaces is determined by a priority table (Table 3). If this additional level of flexibility is not required, the user can select either the serial interface programming or the parallel interface control.

7.5.2 Using Parallel Interface Control Only

To control the device using parallel interface, keep RESET tied to high (DRVDD). The DFS, MODE, SEN, SCLK, and SDATA pins are used to directly control certain modes of the ADC. The device is configured by connecting the parallel pins to the correct voltage levels (as described in Table 4 to Table 8). Applying a reset is not required.

In this mode, the SEN, SCLK, and SDATA pins function as parallel interface control pins. Frequently used functions are controlled in this mode: standby, selection between LVDS/CMOS output format, internal and external reference, 2s-complement and offset-binary output format, and position of the output clock edge.

Table 2 lists a description of the modes controlled by the parallel pins.

Table 2. Parallel Pin Definition

PIN CONTROL MODES
DFS DATA FORMAT and the LVDS/CMOS output interface
MODE Internal or external reference
SEN CLKOUT edge programmability
SCLK LOW SPEED mode control for low sampling frequencies (≤ 30 MSPS)
SDATA STANDBY mode – Global (ADC, internal references and output buffers are powered down)

7.5.2.1 Using Serial Interface Programming Only

To program using the serial interface, the internal registers must first be reset to the default values, and the RESET pin must be kept low. In this mode, the SEN, SDATA, and SCLK pins function as serial interface pins and are used to access the internal registers of ADC. The registers are reset either by applying a pulse on the RESET pin (of width greater than 10 ns), or by a high setting on the <RST> bit (D1 in register 0x6C). The Serial Interface section describes the register programming and register reset in more detail.

Because the parallel pins, DFS and MODE, are not used in this mode, they must be tied to ground.

7.5.2.2 Using Both Serial Interface And Parallel Controls

For increased flexibility, a combination of serial interface registers and parallel pin controls (DFS, MODE) can also be used to configure the device.

The serial registers must first be reset to the default values and the RESET pin must be kept low. In this mode, the SEN, SDATA, and SCLK pins function as serial interface pins and are used to access the internal registers of ADC. The registers are reset either by applying a pulse on RESET pin or by a high setting on the <RST> bit (D1 in register 0x6C). The Serial Interface section describes the register programming and register reset in more detail.

The parallel interface control pins, DFS and MODE, are used and their function is determined by the appropriate voltage levels as described in Table 7 and Table 8. The voltage levels are derived by using a resistor string as shown in Figure 57. Because some functions are controlled using both the parallel pins and serial registers, the priority between the two is determined by a priority table (Table 3).

Table 3. Priority Between Parallel Pins and Serial Registers

PIN FUNCTIONS SUPPORTED PRIORITY
MODE Internal and external reference When using the serial interface, <REF> bit (register 0x6D, bit D4) controls this mode, ONLY if the MODE pin is tied low.
DFS DATA FORMAT When using the serial interface, <DF> bit (register 0x63, bit D3) controls this mode, ONLY if the DFS pin is tied low.
LVDS and CMOS When using the serial interface, <ODI> bit (register 0x6C, bits D3-D4) controls the LVDS or CMOS selection independent of the state of DFS pin, only if the <ODI> bit is not programmed as 00. The DFS pin controls LVDS/CMOS selection if the <ODI> bit is programmed as 00.
ADS5560 ADS5562 s0321-02_lws207.gif Figure 57. Simple Scheme to Configure Parallel Pins

7.5.2.3 Description of Parallel Pins

Table 4. SCLK Control Pin

SCLK DESCRIPTION
0 DEFAULT SPEED mode - Use for sampling frequencies > 25 MSPS, 3dB Gain.
DRVDD LOW SPEED mode Enabled - Use for sampling frequencies ≤ 25 MSPS, 1dB Gain.

Table 5. SDATA Control Pin

SDATA DESCRIPTION
0 Normal operation (Default)
DRVDD STANDBY. This is a global power-down, where ADC, internal references and the output buffers are powered down.

Table 6. SEN Control Pin

SEN DESCRIPTION
WITH CMOS INTERFACE
0 CLKOUT Rising edge later by (3/36)Ts
CLKOUT Falling edge later by (3/36)Ts
(3/8)DRVDD CLKOUT Rising edge later by (5/36)Ts
CLKOUT Falling edge later by (5/36)Ts
(5/8)DRVDD CLKOUT Rising edge earlier by (3/36)Ts
CLKOUT Falling edge earlier by (3/36)Ts
DRVDD Default CLKOUT position
WITH LVDS INTERFACE
0 CLKOUT Rising edge later by (7/36)Ts
CLKOUT Falling edge later by (6/36)Ts
(3/8)DRVDD CLKOUT Rising edge later by (7/36)Ts
CLKOUT Falling edge later by (6/36)Ts
(5/8)DRVDD CLKOUT Rising edge later by (3/36)Ts
CLKOUT Falling edge later by (3/36)Ts
DRVDD Default CLKOUT position

Table 7. DFS Control Pin

DFS DESCRIPTION
0 2s-complement data and DDR LVDS output (Default)
(3/8)DRVDD 2s-complement data and parallel CMOS output
(5/8)DRVDD Offset binary data and parallel CMOS output
DRVDD Offset binary data and DDR LVDS output

Table 8. MODE Control Pin

MODE DESCRIPTION
0 Internal reference
(3/8)AVDD External reference
(5/8)AVDD External reference
AVDD Internal reference

7.5.3 Serial Interface

The ADC has a set of internal registers, which can be accessed through the serial interface formed by the SEN (serial interface enable), SCLK (serial interface clock), SDATA (serial interface data), and RESET pins. After device power-up, the internal registers must be reset to the default values by applying a high-going pulse on RESET (of width greater than 10 ns), or by a high setting on the <RST> bit (D1 in register 0x6C).

A serial shift of bits into the device is enabled when the SEN pin is low. The serial data pin, SDATA, is latched at every falling edge of the SCLK pin when the SEN pin is active (low). The serial data is loaded into the register at every 16th SCLK falling edge when the SEN pin is low. If the word length exceeds a multiple of 16 bits, the excess bits are ignored. Data is loaded in multiples of 16-bit words within a single active SEN pulse.

The first 8 bits form the register address and the remaining 8 bits form the register data. The interface can work with a SCLK frequency from 20 MHz down to very low speeds (few Hertz) and also with non-50% SCLK duty cycle.

7.5.4 Register Initialization

After power-up, the internal registers must be reset to the default values which occurs in one of the following ways:

  1. A hardware reset by applying a high-going pulse on the RESET pin (of width greater than 10 ns) as shown in Figure 58.
  2. A software reset by using the serial interface and setting the <RST> bit (D1 in register 0x6C) to high. This configuration initializes the internal registers to the default values and then self-resets the <RST> bit to low. In this case the RESET pin is kept low.

ADS5560 ADS5562 serial_time_lws192.gif Figure 58. Serial Interface Timing Diagram

7.6 Register Maps

Table 9 gives a summary of all the modes that can be programmed through the serial interface.

Table 9. Summary of Functions Supported by Serial Interface(1) (2)

REGISTER ADDRESS
IN HEX
REGISTER FUNCTIONS
A7 - A0 D7 D6 D5 D4 D3 D2 D1 D0
5D <LF NOISE SUPPRESSION>
62 <CLKOUT POSN>
Output clock position programmability
63 <STBY>
Global power down
<DF>
DATA FORMAT -
2s complement or
offset binary
<LOW SPEED>
Enable low sampling frequency operation
65 <TEST PATTERN> – All 0s, all 1s, toggle, ramp, custom pattern
68 <GAIN>
Fine gain 0 dB to 6 dB, in 1-dB steps
69 <CUSTOM A> Custom pattern (D7 TO D0)
6A <CUSTOM B> Custom pattern (D15 TO D8)
6C <ODI> Output data interface
DDR LVDS or parallel CMOS
6D <REF> Internal or external reference
6E <RST>
Software reset
7E <DATA TERM>
Internal termination – data outputs
<CLKOUT TERM>
Internal termination – output clock
<LVDS CURR>
LVDS current programmability
7F <CURR DOUBLE>
LVDS current double
(1) The unused bits in each register (shown by blank cells in above table) must be programmed as 0.
(2) Multiple functions in a register can be programmed in a single write operation. See the Serial Interface section for details.

7.6.1 Register Description

This section explains each register function in detail.

Table 10. Register 5D

A7 - A0 (hex) D7 D6 D5 D4 D3 D2 D1 D0
5D <LF NOISE SUPPRESSION>
D0 <LF NOISE SUPPRESSION> Low-Frequency Noise Suppression
0 Disable low-frequency noise suppression
1 Enable low-frequency noise suppression

Table 11. Register 62

A7 - A0 (hex) D7 D6 D5 D4 D3 D2 D1 D0
62 <CLKOUT POSN>
Output clock position programmability
D4 - D0 <CLKOUT POSN> Output Clock Position Programmability
00000 Register value after reset (corresponds to default CLKOUT position)
Setup/hold timings with this clock position are specified in the Timing Characteristics for LVDS and CMOS Modes table.
00001 Default CLKOUT position.
Setup and hold timings with this clock position are specified in the Timing Characteristics for LVDS and CMOS Modes table.
XX011 CMOS - Rising edge earlier by (3/36) Ts
LVDS - Falling edge later by (3/36) Ts
XX101 CMOS - Rising edge later by (3/36) Ts
LVDS - Falling edge later by (6/36) Ts
XX111 CMOS - Rising edge later by (5/36) Ts
LVDS - Falling edge later by (6/36) Ts
01XX1 CMOS - Falling edge earlier by (3/36) Ts
LVDS - Rising edge later by (3/36) Ts
10XX1 CMOS - Falling edge later by (3/36) Ts
LVDS - Rising edge later by (7/36) Ts
11XX1 CMOS - Falling edge later by (5/36) Ts
LVDS - Rising edge later by (7/36) Ts

Table 12. Register 63

A7 - A0 (hex) D7 D6 D5 D4 D3 D2 D1 D0
63 <STBY>
Global power down
<DF>
DATA FORMAT -
2s complement or
offset binary
<LOW SPEED>
Enable low sampling frequency operation
D3 <DF> Output Data Format
0 2s-complement
1 Offset binary
D0 <LOW SPEED> Low Sampling Frequency Operation
0 DEFAULT SPEED mode (for Fs > 25 MSPS)
1 LOW SPEED mode eabled (for Fs ≤ 25 MSPS)
D7 <STBY> Global STANDBY
0 Normal operation
1 Global power-down (includes ADC, internal references and output buffers)

Table 13. Register 65

A7 - A0 (hex) D7 D6 D5 D4 D3 D2 D1 D0
65 <TEST PATTERNS> — All 0s, all 1s, toggle, ramp, custom pattern
D7 - D5 <TEST PATTERN> Outputs selected test pattern on data lines
000 Normal operation
001 All 0s
010 All 1s
011 Toggle pattern - alternate 1s and 0s on each data output and across data outputs
100 Ramp pattern - Output data ramps from 0x0000 to 0xFFFF by one code every clock cycle
101 Custom pattern - Outputs the custom pattern in CUSTOM PATTERN registers A and B
111 Unused

Table 14. Register 68

A7 - A0 (hex) D7 D6 D5 D4 D3 D2 D1 D0
68 <GAIN> Fine gain 0 dB to 6 dB, in 1-dB steps
D3 - D0 <GAIN> Programmable Fine Gain
0XXX 1 dB
1000 0 dB
1001 1 dB, default register value after reset
1010 2 dB
1011 3 dB
1100 4 dB
1101 5 dB
1110 6 dB

Table 15. Register 69 and Register 6A

A7 - A0 (hex) D7 D6 D5 D4 D3 D2 D1 D0
69 <CUSTOM A> Custom pattern (D7–D0)
6A <CUSTOM B> Custom pattern (D15–D8)
Register 69
D7 - D0
<CUSTOM A> Custom pattern (D7–D0)
Program bits D7 to D0 of custom pattern
Register 6A
D15 - D8
<CUSTOM B> Custom pattern (D15–D8)
Program bits D15 to D8 of custom pattern

Table 16. Register 6C

A7 - A0 (hex) D7 D6 D5 D4 D3 D2 D1 D0
6C <ODI> Output data interface - DDR LVDS or parallel CMOS
D4 - D3 <ODI> Output Interface
00 default after reset, state of DFS pin determines interface type. See Table 7.
01 DDR LVDS outputs, independent of state of DFS pin.
11 Parallel CMOS outputs, independent of state of DFS pin.

Table 17. Register 6D

A7 - A0 D7 D6 D5 D4 D3 D2 D1 D0
6D <REF>
Internal or external reference
D4 <REF> Reference
0 Internal reference
1 External reference mode, force voltage on VCM to set reference.

Table 18. Register 6E

A7 - A0 D7 D6 D5 D4 D3 D2 D1 D0
6E <RST> Software reset
D0 <RST> Software resets the ADC
1 Resets all registers to default values

Table 19. Register 7E

A7 - A0 D7 D6 D5 D4 D3 D2 D1 D0
7E <DATA TERM> Internal termination – data outputs <CLKOUT TERM> Internal termination – output clock <LVDS CURR> LVDS current programmability
D1 - D0 <LVDS CURR> LVDS Buffer Current Programmability
00 3.5 mA, default
01 2.5 mA
10 4.5 mA
11 1.75 mA
D4 - D2 <CLKOUT TERM> LVDS Buffer Internal Termination
000 No internal termination
001 325
010 200
011 125
100 170
101 120
110 100
111 75
D7 - D5 <DATA TERM> LVDS Buffer Internal Termination
000 No internal termination
001 325
010 200
011 125
100 170
101 120
110 100
111 75

Table 20. Register 7F

A7 - A0 D7 D6 D5 D4 D3 D2 D1 D0
7F <CURR DOUBLE> LVDS current double
D7 - D6 <CURR DOUBLE> LVDS Buffer Internal Termination
00 Value specified by <LVDS CURR>
01 2x data, 2x clockout currents
10 1x data, 2x clockout currents
11 2x data, 4x clockout currents