SBAS807B January 2017 – December 2021 ADS58J64
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TESTPATTERNSELECT | TESTPATTERNENCHD | TESTPATTERNENCHC | TESTPATTERNENCHB | TESTPATTERNENCHA | |||
| R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | |||
| LEGEND: R/W = Read/Write; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | TESTPATTERNSELECT | R/W | 0h | These bits select the test pattern on the output when the test pattern is enabled for a suitable channel. 0 : Default 1 : All zeros 2 : All ones 3 : Toggle pattern 4 : Ramp pattern 6 : Custom pattern 1 7 : Toggle between custom pattern 1 and custom pattern 2 8 : Deskew pattern (0xAAAA) |
| 3 | TESTPATTERNENCHD | R/W | 0h | This bit enables the channel D test pattern. 0 : Default data on channel D 1 : Enable test pattern on channel D |
| 2 | TESTPATTERNENCHC | R/W | 0h | This bit enables the channel C test pattern. 0 : Default data on channel C 1 : Enable test pattern on channel C |
| 1 | TESTPATTERNENCHB | R/W | 0h | This bit enables the channel B test pattern. 0 : Default data on channel B 1 : Enable test pattern on channel B |
| 0 | TESTPATTERNENCHA | R/W | 0h | This bit enables the channel A test pattern. 0 : Default data on channel A 1 : Enable test pattern on channel A |