8.6.18 EVENT_HIGH_FLAG Register (Address = 0x1A) [reset = 0x0]
EVENT_HIGH_FLAG is shown in Figure 54 and described in Table 32.
Return to the Summary Table.
Figure 54. EVENT_HIGH_FLAG Register
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
EVENT_HIGH_FLAG[7:0] |
R/W-0b |
|
Table 32. EVENT_HIGH_FLAG Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7-0 |
EVENT_HIGH_FLAG[7:0] |
R/W |
0b |
Alert flag corresponding to high threshold of analog input or logic 1 on digital input on CH[7:0]. Write 1b to clear this flag.
0b = No alert condition detected.
1b = Either high threshold was exceeded (analog input) or logic 1 was detected (digital input).
|