SBASAQ6 April 2024 ADS9813
ADVANCE INFORMATION
The ADS9813 is an eight-channel data acquisition (DAQ) system based on a simultaneous sampling, 18-bit successive approximation register (SAR) analog-to-digital converter (ADC). The ADS9813 features a complete analog front-end (AFE) for each channel with an input clamp. The device also features a 1MΩ input impedance and a programmable gain amplifier (PGA) with user-selectable bandwidth options. The high input impedance allows direct connection with sensors and transformers, thus eliminating the need for external driver circuits. Configure the ADS9813 to accept ±12V, ±10V, ±7V, ±5V, ±3.5V, and ±2.5V bipolar inputs with up to ±12V input common-mode voltage.
A digital interface supporting 1.2V to 1.8V operation enables the ADS9813 to be used without external voltage level translators.
PART NUMBER | SPEED | TOTAL POWER |
---|---|---|
ADS9813 | 2MSPS/channel | 220mW |
ADS9811 | 1MSPS/channel | 160mW |