SLASFB2A November 2023 – July 2025 AFE432A3W , AFE532A3W
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The AFEx32A3W is a three-channel, buffered, voltage-output, current-output, and ADC input smart AFE that includes NVM and an internal reference, and is available in a 1.76-mm × 1.76-mm (nominal) package. The AFE features two dedicated DAC channels and one channel that is configurable as a DAC or an ADC. The current output DAC (IDAC) sources up to 300-mA with low headroom. The voltage-output DACs (VDACs) have configurable reference and gain options. The AFEx32A3W support Hi-Z power-down mode and Hi-Z output during power-off conditions. The multifunction GPIO, function generation, and NVM enable these smart AFEs for use without the need for run-time software.