SLASF44A May 2023 – June 2024 AFE78201 , AFE88201
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|
| SERIAL INTERFACE - WRITE AND READ OPERATION | |||||
| fSCLK | Serial clock frequency | 12.5 | MHz | ||
| tSCLKHIGH | SCLK high time | 36 | ns | ||
| tSCLKLOW | SCLK low time | 36 | ns | ||
| tCSHIGH | CS high time | 80 | ns | ||
| tCSS | CS to SCLK falling edge setup time | 30 | ns | ||
| tCSH | SCLK falling edge to CS rising edge | 30 | ns | ||
| tCSRI | CS rising edge to SCLK falling edge ignore | 30 | ns | ||
| tCSFI | SCLK falling edge ignore to CS falling edge | 5 | ns | ||
| tSDIS | SDI setup time | 5 | ns | ||
| tSDIH | SDI hold time | 5 | ns | ||
| tSDOZD | CS falling edge to SDO tri-state condition to driven | 40 | ns | ||
| tSDODZ | CS rising edge to SDO driven to tri-state condition | 40 | ns | ||
| tSDODLY | SCLK to SDO output delay | 40 | ns | ||
| UART | |||||
| tBAUDUART | Baud rate = 9600 ±1% | 104 | µs | ||
| DIGITAL LOGIC | |||||
| tDACWAIT | Sequential DAC update wait time | 2.1 | µs | ||
| tPOR | POR reset delay | 100 | µs | ||
| tRESET | RESET pulse duration | 100 | ns | ||
| tRESETWAIT | Wait time after RESET pulse | 10 | µs | ||
| tPULSE_GPIO | GPIO input pulse duration | 10 | ns | ||