SPRSPA7C September 2024 – July 2025 AM2611 , AM2611-Q1 , AM2612 , AM2612-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| Signal Name [1] | Pin Type [2] | Description [3] | ZCZ PIN [4] | ZFG PIN [4] | ZEJ PIN [4] | ZNC PIN [4] |
|---|---|---|---|---|---|---|
| UART5_CTSn | I | UART Clear to Send (active low) | B15, D13 | A18, B17 | B16, C14 | A17 |
| UART5_RTSn | O | UART Request to Send (active low) | A16 | A19 | C16 | |
| UART5_RXD | I | UART Receive Data | A15, C13, D9, R16, V2 | A17, B18, C9, V1, Y17 | A14, B15, C11, R1, R15 | A16, V1, V16 |
| UART5_TXD | O | UART Transmit Data | B10, B15, C14, P15, U3 | A18, D10, D17, W1, W17 | A9, B14, B16, P1, T15 | A17, U1, W16 |