SLLS104M December 1990 – October 2023 AM26C32 , AM26C32C , AM26C32M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VIT+ | Differential input high-threshold voltage | VO = VOH(min), IOH = –440 µA | VIC = –7 V to 7 V | 0.2 | V | ||
| VIC = 0 V to 5.5 V | 0.1 | ||||||
| VIT– | Differential input low-threshold voltage | VO = 0.45 V, IOL = 8 mA | VIC = –7 V to 7 V | –0.2(2) | V | ||
| VIC = 0 V to 5.5 V | –0.1(2) | ||||||
| Vhys | Hysteresis voltage (VIT+ – VIT−) | 60 | mV | ||||
| VIK | Enable input clamp voltage | VCC = 4.5 V, II = –18 mA | –1.5 | V | |||
| VOH | High-level output voltage | VID = 200 mV, IOH = –6 mA | 3.8 | V | |||
| VOL | Low-level output voltage | VID = –200 mV, IOL = 6 mA | 0.2 | 0.3 | V | ||
| IOZ | OFF-state (high-impedance state) output current | VO = VCC or GND | ±0.5 | ±5 | µA | ||
| II | Line input current | VI = 10 V, Other input at 0 V | 1.5 | mA | |||
| VI = –10 V, Other input at 0 V | –2.5 | mA | |||||
| IIH | High-level enable current | VI = 2.7 V | 20 | μA | |||
| IIL | Low-level enable current | VI = 0.4 V | –100 | μA | |||
| ri | Input resistance | One input to ground | 12 | 17 | kΩ | ||
| ICC | Quiescent supply current | VCC = 5.5 V | 10 | 15 | mA | ||