SPRS982H December 2016 – December 2019 AM5746 , AM5748 , AM5749
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
For more information, see the Serial Communication Interface / DCAN and MCAN section in the device TRM.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| DCAN 1 | |||
| dcan1_tx | DCAN1 transmit data pin | IO | G20 |
| dcan1_rx | DCAN1 receive data pin | IO | G19 / AD17 |
| DCAN 2 | |||
| dcan2_tx | DCAN2 transmit data pin | IO | E21 / B21 |
| dcan2_rx | DCAN2 receive data pin | IO | F20/ AC17 / B20 |
| MCAN | |||
| mcan_tx | MCAN transmit data pin | IO | E21 / G20 |
| mcan_rx | MCAN receive data pin | IO | F20 / G19 |