SPRSP77F March 2023 – November 2026 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME [1] | SIGNAL TYPE [2] | DESCRIPTION [3] | AMB PIN [4] | ANF PIN [4] |
|---|---|---|---|---|
| MCU_TIMER_IO0 | IO | Timer Inputs and Outputs (not tied to single timer instance) | B11, E8 | B11, E8 |
| MCU_TIMER_IO1 | IO | Timer Inputs and Outputs (not tied to single timer instance) | C11, D10 | C11, D10 |
| MCU_TIMER_IO2 | IO | Timer Inputs and Outputs (not tied to single timer instance) | D7 | D7 |
| MCU_TIMER_IO3 | IO | Timer Inputs and Outputs (not tied to single timer instance) | B9 | B9 |