SPRSP77F March 2023 – November 2026 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME [1] | SIGNAL TYPE [2] | DESCRIPTION [3] | AMB PIN [4] | ANF PIN [4] |
|---|---|---|---|---|
| MCU_GPIO0_0 (1) | IO | General Purpose Input/Output | E11 | E11 |
| MCU_GPIO0_1 (1) | IO | General Purpose Input/Output | C11 | C11 |
| MCU_GPIO0_2 | IO | General Purpose Input/Output | B13 | B13 |
| MCU_GPIO0_3 | IO | General Purpose Input/Output | A15 | A15 |
| MCU_GPIO0_4 | IO | General Purpose Input/Output | B12 | B12 |
| MCU_GPIO0_5 | IO | General Purpose Input/Output | D8 | D8 |
| MCU_GPIO0_6 | IO | General Purpose Input/Output | F8 | F8 |
| MCU_GPIO0_7 (1) | IO | General Purpose Input/Output | B11 | B11 |
| MCU_GPIO0_8 (1) | IO | General Purpose Input/Output | D10 | D10 |
| MCU_GPIO0_9 | IO | General Purpose Input/Output | C9 | C9 |
| MCU_GPIO0_10 | IO | General Purpose Input/Output | E9 | E9 |
| MCU_GPIO0_11 (1) | IO | General Purpose Input/Output | C10 | C10 |
| MCU_GPIO0_12 (1) | IO | General Purpose Input/Output | C8 | C8 |
| MCU_GPIO0_13 | IO | General Purpose Input/Output | C7 | C7 |
| MCU_GPIO0_14 | IO | General Purpose Input/Output | E8 | E8 |
| MCU_GPIO0_15 (1) | IO | General Purpose Input/Output | D7 | D7 |
| MCU_GPIO0_16 (1) | IO | General Purpose Input/Output | B9 | B9 |
| MCU_GPIO0_17 | IOD | General Purpose Input/Output | E12 | E12 |
| MCU_GPIO0_18 | IOD | General Purpose Input/Output | D9 | D9 |
| MCU_GPIO0_19 | IOD | General Purpose Input/Output | D13 | D13 |
| MCU_GPIO0_20 | IOD | General Purpose Input/Output | E13 | E13 |
| MCU_GPIO0_21 | IO | General Purpose Input/Output | D14 | D14 |
| MCU_GPIO0_22 | IO | General Purpose Input/Output | D12 | D12 |
| MCU_GPIO0_23 | IO | General Purpose Input/Output | B10 | B10 |