SPRSP89F December 2023 – November 2026 AM62P , AM62P-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The Inter-Integrated Circuit (I2C) controller provides an interface between a local host (LH), such as an Arm and any I2C-bus-compatible device that connects via the I2C serial bus. External components attached to the I2C bus can serially transmit and receive up to 8 bits of data to and from the LH device through the 2-wire I2C interface.
Each multicontroller I2C module can be configured to act like a target or controller I2C-compatible device.
The I2C instances are implemented with I2C compliant, open-drain I/O buffers, or with standard push-pull I/O buffers. The I2C instances associated with I2C open-drain I/O buffers can support HS-mode (up to 3.4Mbps when operating at 1.8V, and limited to 400kbps when operating at 3.3V).
The I2C instances associated with standard push-pull I/O buffers can support Fast-mode (up to 400kbps). The standard push-pull I/O buffers being used on these ports are connected such they emulate open-drain outputs. This emulation is achieved by forcing a constant low output and disabling the output buffer to enter the Hi-Z state.
For more information, see Inter-Integrated Circuit section in Peripherals chapter in the device TRM.