SBASAZ2 October 2025 AMC0306M25
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The modulator generates a bitstream that is processed by a digital filter to obtain a digital word, that is proportional to the input voltage. Equation 3 represents a sinc3-type filter, which is a very simple filter built with minimal effort and hardware.

This filter provides the best output performance at the lowest hardware size (count of digital gates) for a second-order modulator. All characterization in this document is also done with a sinc3 filter. This filter has an oversampling ratio (OSR) of 256 and an output word width of 16 bits.
The Combining the ADS1202 with an FPGA Digital Filter for Current Measurement in Motor Control Applications application note provides an example code. This example code implements a sinc3 filter in an FPGA. This application note is available for download at www.ti.com.
For modulator output bitstream filtering, a device from TI's C2000 or Sitara microcontroller families is recommended. These families support multichannel dedicated hardwired filter structures that significantly simplify system level design by offering two filtering paths per channel. One path provides high-accuracy results for the control loop and the other provides a fast-response path for overcurrent detection.
A delta sigma modulator filter calculator is available for download at www.ti.com. This calculator aids in filter design and selecting the right OSR and filter order to achieve the desired output resolution and filter response time.