SBASAR6B October 2024 – October 2025 AMC0311R-Q1
PRODUCTION DATA
Do not leave the analog input (INP pin) of the AMC0x11R-Q1 unconnected (floating) when the device is powered up. If the device input is left floating, the device output is not valid.
Do not connect protection diodes to the input (INP pin) of the AMC0x11R-Q1. Diode leakage current potentially introduces significant measurement error especially at high temperatures. The input pin is protected against high voltages by the ESD protection circuit and the high impedance of the external resistive divider.