SBASAZ7 November 2025 AMC0380R
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| DEVICE | R1(1) | R2(1) | DIVIDER RATIO |
LINEAR INPUT RANGE |
CLIPPING VOLTAGE |
ABS MAX INPUT VOLTAGE |
|---|---|---|---|---|---|---|
| AMC0380R04 | 8.3MΩ | 20.8kΩ | 401:1 | ±400V | ±513V | ±600V |
| AMC0380R06 | 10MΩ | 16.6kΩ | 601:1 | ±600V | ±769V | ±900V |