SBAS734C March 2017 – Janaury 2020 AMC1306E05 , AMC1306E25 , AMC1306M05 , AMC1306M25
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| IS | Safety input, output, or supply current | RθJA = 112.2°C/W, AVDD = DVDD = 5.5 V,
TJ = 150°C, TA = 25°C |
202.5 | mA | ||
| RθJA = 112.2°C/W, AVDD = DVDD = 3.6 V,
TJ = 150°C, TA = 25°C |
309.4 | |||||
| PS | Safety input, output, or total power | RθJA = 112.2°C/W, TJ = 150°C, TA = 25°C | 1114(1) | mW | ||
| TS | Maximum safety temperature | 150 | °C | |||