SLVSMF3 May   2026 AMC4311D

ADVANCE INFORMATION  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device and Documentation Support
    1. 4.1 Documentation Support
      1. 4.1.1 Related Documentation
    2. 4.2 Receiving Notification of Documentation Updates
    3. 4.3 Support Resources
    4. 4.4 Trademarks
    5. 4.5 Electrostatic Discharge Caution
    6. 4.6 Glossary
  6. 5Revision History
  7. 6Mechanical, Packaging, and Orderable Information
    1.     PACKAGE OPTION ADDENDUM
    2. 6.1 Mechanical Data

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DVV|20
Thermal pad, mechanical data (Package|Pins)

Features

  • Single-supply operation (3.3V or 5V) with integrated DC/DC converter
  • DC/DC external load current: 8mA (maximum)
  • High input impedance: 1.3GΩ (typical)
  • Linear input voltage range: –0.1V to 2V
  • Fixed gain: 1V/V
  • Differential output
  • Low DC errors:
    • Offset error: ±0.8mV (maximum)
    • Offset drift: ±10µV/°C (maximum)
    • Gain error: ±0.25% (maximum)
    • Gain drift: ±50ppm/°C (maximum)
    • Nonlinearity: ±0.035% (maximum)
  • High CMTI: 150V/ns (minimum)
  • Low EMI: Meets CISPR-11 and CISPR-25 standards
  • System-level diagnostic features
  • Isolation ratings:Reinforced isolation
  • Safety-related certifications:
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL1577
  • Fully specified over the industrial temperature range: –40°C to +125°C