SLVSJM8 September   2025 AMC67048

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device and Documentation Support
    1. 4.1 Documentation Support
      1. 4.1.1 Related Documentation
    2. 4.2 Receiving Notification of Documentation Updates
    3. 4.3 Support Resources
    4. 4.4 Trademarks
    5. 4.5 Electrostatic Discharge Caution
    6. 4.6 Glossary
  6. 5Revision History
  7. 6Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • PAP|64
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • Eight monotonic 12-bit DACs
    • Output range: 0V to 5V
    • High current-drive capability
  • Up to 40-channel, 12-bit SAR ADC
    • High sample rate: 250kSPS
    • Input ranges: 0V to 5V and 0V to 2.5V
    • Programmable out-of-range alarms
  • Guard logic
    • Six FlexIO pins
    • Programmable threshold detector with hysteresis
    • Sequencing features
  • Internal 2.5V reference
  • Internal temperature sensor
    • Accuracy: ±2.5°C, maximum
    • Resolution: 0.0625°C
    • Out of-range temperature alarm
  • Selectable SPI and I2C interfaces: 1.65V to 5.5V
  • Specified temperature range: –40°C to +125°C
  • Operating temperature range: –40°C to +150°C