SLASF17 November   2021 AMC7932

PRODUCTION DATA  

  1. 1Features
  2. 2Applications
  3. 3Description
  4. 4Device and Documentation Support
    1. 4.1 Documentation Support
      1. 4.1.1 Related Documentation
    2. 4.2 Receiving Notification of Documentation Updates
    3. 4.3 Support Resources
    4. 4.4 Trademarks
    5. 4.5 Electrostatic Discharge Caution
    6. 4.6 Glossary
  5. 5Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • 32 monotonic 12-bit DACs
    • Programmable ranges: –10 V to 0 V,
      –5 V to 0 V, 0 V to 5 V, and 0 V to 10 V
    • High current drive capability
    • Autorange detector
  • FlexIO pins; ADC and GPIO configurable
    • AMC7932: 6 FlexIO pins
    • AMC7932F: 5 FlexIO pins
  • 12-bit, 250-kSPS SAR ADC
    • Input ranges: 0 V to 5 V and 0 V to 2.5 V
    • Programmable out-of-range alarms
  • General-purpose I/O (GPIO)
  • Built-in sequencing features
  • Internal 2.5-V reference
  • Internal temperature sensor
    • Accuracy: ±2.5°C (maximum)
    • Resolution: 0.0625°C
  • SPI-compatible interface: 1.65-V to 5.5-V operation
    • AMC7932: 3-wire mode
    • AMC7932F: 4-wire mode
  • Specified temperature range: –40°C to +125°C
  • Operating temperature range: –40°C to +150°C