2 Revision History
Changes from August 29, 2019 to April 30, 2020 (from A Revision (August 2019) to B Revision)
- Global: Added/Updated Functional Safety-Compliant targeted informationGo
- Global: Updated/Changed AWR1843 product status from "Advance Information (AI)" to "Production Data (PD)"Go
- Section 3 (Device Comparison): Deleted the AWR1243P device from the table and updated the associated footnote.Go
- Table 4-1 (Pin Attributes (ABL0161 Package): Added the ADC_VALID, CHIRP_END, CHIRP_START, and FRAME_START signal names, modes, and type to each applicable BALL NUMBER.Go
- Table 4-1: Corrected BALL NUMBER "C13" to "E15" and MODE 0 "SPIA_cs_n" (duplicate) to "GPIO_30" SIGNAL NAME.Go
- Table 4-1: Corrected BALL NUMBER F14 MODE 1 "SPIB-clk1" to "SPIB-clk" SIGNAL NAME.Go
- Table 4-1: Removed MODE 1 "RESERVED" from BALL NUMBER N14.Go
- Section 4.3: Added NOTE on the GPIO state during power supply rampGo
- Table 4-4 (Signal Descriptions - Digital): Added ADC_VALID, CHIRP_END, CHIRP_START, and FRAME_START SIGNAL NAME rowsGo
- Table 4-4: Added missing DESCRIPTIONS to the EPWMxSYNC SIGNAL NAME rowsGo
- Table 4-4: Deleted BALL NO. "D14" from the EPWM1SYNCI rowGo
- Section 8.3 (Reference Schematic): Updated/Changed the VBGAP decoupling capacitor value from "0.22 uF" to "47 nF".Go
- Figure 9-1 (Device Nomenclature): Updated/Changed figure, removing TemperatureGo