SLUSF49 January 2023 BQ21080
PRODUCTION DATA
The device includes a SYS voltage regulation loop. By regulating the SYS voltage the device prevents downstream devices connected to SYS from being exposed to voltages as high as VIN_OVP. SYS regulation is only active when VIN > VUVLO, VIN > VBAT + VSLEEPZ and VIN < VIN_OVP rather than meeting the VIN_Powergood condition.
The SYS voltage regulation target can be controlled through the SYS_REG_CTRL_2:0 bits in the SYS_REG register to either track the battery, set to a fixed voltage, or enable pass through modes.
In battery tracking mode, the minimum voltage is at the VMINSYS value for a battery < 3.6 V. As battery voltage increases VSYS is regulated to 225 mV above battery. If VIN < VMINSYS and VIN_Powergood is still active, then SYS will be in dropout.
In fixed voltage mode, SYS voltage is regulated to a target set by the host ranging from 4.4 V to 4.9 V. If VIN voltage is less than the SYS target voltage, then the device will be in dropout mode.
In pass through mode, the SYS path is unregulated and the VSYS voltage is equal to VIN.
SYS_REG_CTRL | VSYS TARGET |
---|---|
000 | VBAT + 225 mV (3.8 V minimum) |
001 | 4.4 |
010 (default) | 4.5 |
011 | 4.6 |
100 | 4.7 |
101 | 4.8 |
110 | 4.9 |
111 | Pass through |