PART NUMBER(1) |
TA |
BATTERY VOLTAGE (V) |
OUT PIN |
STATUS |
PACKAGE MARKING |
| bq24070 |
–40°C to 125°C |
4.2 |
Regulated to 4.4 V(2) |
Production |
BRQ |
| bq24071 |
Regulated to 6 V |
BTR |
(1) This product is RoHS compatible, including a lead concentration that does not exceed 0.1% of total product weight, and is suitable for use in specified lead-free soldering processes. In addition, this product uses package materials that do not contain halogens, including bromine (Br) or antimony (Sb) above 0.1% of total product weight.
(2) If IN < VO(OUT-REG), the IN is connected to the OUT pin by a P-FET, (Q1).