SLUS893B March   2010  â€“ June 2015

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Device Comparison Table
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Battery Voltage Regulation
      2. 8.3.2  Battery Current Regulation
      3. 8.3.3  Precharge
      4. 8.3.4  Charge Termination, Recharge, and Safety Timer
      5. 8.3.5  Power Up
      6. 8.3.6  Enable and Disable Charging
      7. 8.3.7  Automatic Internal Soft-Start Charger Current
      8. 8.3.8  Converter Operation
      9. 8.3.9  Synchronous and Nonsynchronous Operation
      10. 8.3.10 Cycle-by-Cycle Charge Undercurrent
      11. 8.3.11 Input Overvoltage Protection (ACOV)
      12. 8.3.12 Input Undervoltage Lockout (UVLO)
      13. 8.3.13 Battery Overvoltage Protection
      14. 8.3.14 Cycle-by-Cycle Charge Overcurrent Protection
      15. 8.3.15 Thermal Shutdown Protection
      16. 8.3.16 Temperature Qualification
      17. 8.3.17 Timer Fault Recovery
      18. 8.3.18 PG Output
      19. 8.3.19 CE (Charge Enable)
      20. 8.3.20 Charge Status Outputs
      21. 8.3.21 Battery Detection
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
        1. 9.2.2.1 Inductor Selection
        2. 9.2.2.2 Input Capacitor
        3. 9.2.2.3 Output Capacitor
        4. 9.2.2.4 Power MOSFET Selection
        5. 9.2.2.5 Input Filter Design
        6. 9.2.2.6 Inductor, Capacitor, and Sense Resistor Selection Guidelines
        7. 9.2.2.7 Maximum Output Capacitance
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Third-Party Products Disclaimer
    2. 12.2 Documentation Support
      1. 12.2.1 Related Documentation
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

9 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

9.1 Application Information

The bq24620 battery charger is ideal for high current charging (up to 10 A) and can charge battery packs consisting of single cells or multiple cells in series. The bq24620EVM evaluation module is a complete charge module for evaluating the bq24620. The application curves were taken using the bq24620EVM. Refer to the EVM user's guide (SLUU410) for EVM information.

9.2 Typical Application

bq24620 sch1_lus893.gif

NOTE:

VIN = 28 V, BAT = 5-cell Li-Phosphate, Icharge = 3 A, Iprecharge = 0.125 A, Iterm = 0.3 A
Figure 17. Typical System Schematic

9.2.1 Design Requirements

For this design example, use the parameters listed in Table 3 as the input parameters.

Table 3. Design Parameters

DESIGN PARAMETER EXAMPLE VALUE
AC adapter voltage (VIN) 28 V
Battery charge voltage (number of cells in series) 18 V (5 cells)
Battery charge current (during constant current phase) 3 A
Precharge current 0.125 A
Termination current 0.3 A

9.2.2 Detailed Design Procedure

9.2.2.1 Inductor Selection

The bq24620 has a 300-kHz switching frequency to allow the use of small inductor and capacitor values. Inductor saturation current must be higher than the charging current (ICHARGE) plus half the ripple current (IRIPPLE):

Equation 7. bq24620 EQ6_Isat_lus875.gif

The inductor ripple current depends on input voltage (VIN), duty cycle (D = VOUT/VIN), switching frequency (fS) and inductance (L):

Equation 8. bq24620 EQ7_Iripp_lus875.gif

The maximum inductor ripple current happens with D = 0.5. For example, the battery-charging voltage range is from 2.8 V to 14.4 V for a four-cell battery pack. For 20-V adapter voltage, 10-V battery voltage gives the maximum inductor ripple current.

Usually, inductor ripple is designed in the range of 20%–40% of maximum charging current as a trade-off between inductor size and efficiency for a practical design.

The bq24620 has cycle-by-cycle charge undercurrent protection (UCP) by monitoring the charging-current sensing resistor to prevent negative inductor current. The typical UCP threshold is 5 mV falling edge, corresponding to 0.5-A falling edge for a 10-mΩ charging-current-sensing resistor.

9.2.2.2 Input Capacitor

The input capacitor must have enough ripple current rating to absorb input switching-ripple current. The worst-case RMS ripple current is half of the charging current when duty cycle is 0.5. If the converter does not operate at 50% duty cycle, then the worst-case capacitor RMS current ICIN occurs where the duty cycle is closest to 50% and can be estimated by the following equation:

Equation 9. bq24620 EQ8_Icin_lus875.gif

A low-ESR ceramic capacitor such as X7R or X5R is preferred for the input-decoupling capacitor and must be placed as close as possible to the drain of the high-side MOSFET and source of the low-side MOSFET. The voltage rating of the capacitor must be higher than the normal input voltage level. A 25-V rating or higher capacitor is preferred for 20-V input voltage. A 20-µF capacitor is suggested for typical of 3-A to 4-A charging current.

9.2.2.3 Output Capacitor

The output capacitor also must have enough ripple current rating to absorb the output switching-ripple current. The output capacitor RMS current ICOUT is given:

Equation 10. bq24620 EQ9_Icout_lus875.gif

The output capacitor voltage ripple can be calculated as follows:

Equation 11. bq24620 eqad1a_vo_lus892.gif

At certain input and output voltage and switching frequency, the voltage ripple can be reduced by increasing the output filter LC.

The bq24620 has an internal loop compensator. To get good loop stability, the resonant frequency of the output inductor and output capacitor must be designed from 10 kHz to 15 kHz. The preferred ceramic capacitor is 25 V, X7R, or X5R for 4-cell applications.

9.2.2.4 Power MOSFET Selection

Two external N-channel MOSFETs are used for a synchronous switching battery charger. The gate drivers are internally integrated into the IC with 6 V of gate drive voltage. 30-V or higher voltage rating MOSFETs are preferred for 20-V input voltage, and 40-V MOSFETs are preferred for 20-V to 28-V input voltage.

Figure-of-merit (FOM) is usually used for selecting the proper MOSFET, based on a tradeoff between the conduction loss and switching loss. For the top-side MOSFET, FOM is defined as the product of the MOSFET ON-resistance, rDS(on), and the gate-to-drain charge, QGD. For the bottom-side MOSFET, FOM is defined as the product of the MOSFET ON-resistance, rDS(on), and the total gate charge, QG.

Equation 12. bq24620 EQ10_FOM_lus875.gif

The lower the FOM value, the lower the total power loss. Usually lower rDS(on) has higher cost with the same package size.

The top-side MOSFET loss includes conduction loss and switching loss. It is a function of duty cycle (D = VOUT/VIN), charging current (ICHARGE), MOSFET ON-resistance rDS(on)), input voltage (VIN), switching frequency (fS), turnon time (ton), and turnoff time (toff):

Equation 13. bq24620 EQ11_Ptop_lus875.gif

The first item represents the conduction loss. Usually MOSFET rDS(on) increases by 50% with 100ºC junction temperature rise. The second term represents the switching loss. The MOSFET turnon and turnoff times are given by:

Equation 14. bq24620 EQ12_ton_lus875.gif

where Qsw is the switching charge, Ion is the turnon gate-driving current, and Ioff is the turnoff gate-driving current. If the switching charge is not given in the MOSFET data sheet, it can be estimated by gate-to-drain charge (QGD) and gate-to-source charge (QGS):

Equation 15. bq24620 EQ13_QSW_lus875.gif

Total gate-driving current can be estimated by the REGN voltage (VREGN), MOSFET plateau voltage (Vplt), total turnon gate resistance (Ron), and turnoff gate resistance Roff) of the gate driver:

Equation 16. bq24620 EQ14_Ion_lus875.gif

The conduction loss of the bottom-side MOSFET is calculated with the following equation when it operates in synchronous continuous conduction mode:

Equation 17. bq24620 EQ15_Pbott_lus875.gif

If the SRP–SRN voltage decreases below 5 mV (the charger is also forced into nonsynchronous mode when the average SRP–SRN voltage is lower than 1.25 mV), the low-side FET is turned off for the remainder of the switching cycle to prevent negative inductor current.

As a result, all the freewheeling current goes through the body diode of the bottom-side MOSFET. The maximum charging current in nonsynchronous mode can be up to 0.9 A (0.5 A typical) for a 10-mΩ charging-current-sensing resistor, considering IC tolerance. Choose the bottom-side MOSFET with either an internal Schottky or body diode capable of carrying the maximum nonsynchronous mode charging current.

MOSFET gate-driver power loss contributes to the dominant losses on controller IC when the buck converter is switching. Choosing a MOSFET with a small Qg_total reduces the IC power loss to avoid thermal shutdown.

Equation 18. bq24620 eqad2_IC_lus892.gif

where

  • Qg_total is the total gate charge for both upper and lower MOSFETs at 6-V VREGN

The VREF load current is another component of the VCC input current (do not overload VREF), where total IC loss can be described by following equations:

Equation 19. bq24620 eqadd_v1_lus894.gif

9.2.2.5 Input Filter Design

During adapter hot plug-in, the parasitic inductance and input capacitor from the adapter cable form a second-order system. The voltage spike at the VCC pin may be beyond the IC maximum voltage rating and damage the IC. The input filter must be carefully designed and tested to prevent an overvoltage event on VCC pin.

There are several methods to damping or limiting the overvoltage spike during adapter hot plug-in. An electrolytic capacitor with high ESR as an input capacitor can damp the overvoltage spike well below the IC maximum pin-voltage rating. A high-current-capability TVS Zener diode can also limit the overvoltage level to an IC-safe level. However, these two solutions may not have low cost or small size.

A cost-effective and small-size solution is shown in Figure 18. R1 and C1 comprise a damping RC network to damp the hot plug-in oscillation. As a result, the overvoltage spike is limited to a safe level. D1 is used for reverse voltage protection for the VCC pin (it can be the input Schottky diode or the body diode of the input ACFET). C2 is a VCC pin-decoupling capacitor, and it must be placed as close as possible to the VCC pin. R2 and C2 form a damping RC network to further protect the IC from high-dv/dt and high-voltage spikes. The C2 value must be less than the C1 value so R1 can be dominant over the ESR of C1 to get enough damping effect for hot plug-in. R1 and R2 packages must be sized to handle the inrush-current power loss according to the resistor manufacturer’s data sheet. The filter component values always must be verified with the real application, and minor adjustments may be needed to fit in the real application circuit.

bq24620 IP_flt_lus8892.gifFigure 18. Input Filter

9.2.2.6 Inductor, Capacitor, and Sense Resistor Selection Guidelines

The bq24620 provides internal loop compensation. With this scheme, best stability occurs when the LC resonant frequency, fo, is approximately 10 kHz to 15 kHz per Equation 20:

Equation 20. bq24620 eq7_fo_lus893.gif

Table 4 provides a summary of typical LC components for various charge currents

Table 4. Typical Inductor, Capacitor, and Sense Resistor Values as a Function of Charge Current

CHARGE CURRENT 2 A 4 A 6 A 8 A 10 A
Output inductor LO 8.2 μH 8.2 μH 5.6 μH 4.7 μH 4.7 μH
Output capacitor CO 20 μF 20 μF 20 μF 40 μF 40 μF
Sense resistor 10 mΩ 10 mΩ 10 mΩ 10 mΩ 10 mΩ

Table 5. Component List for Typical System Circuit of Figure 17

PART DESIGNATOR QTY DESCRIPTION
Q4, Q5 2 N-channel MOSFET, 40 V, 30 A, PowerPAK SO-8, Vishay-Siliconix, SiR426DN
D1 1 Diode, dual Schottky, 30 V, 200 mA, SOT23, Fairchild, BAT54C
D2 1 Schottky diode, 40 V, 5 A, SMC, ON Semiconductor, MBRS540T3
RSR 2 Sense resistor, 10 mΩ, 1%, 1 W, 2010, Vishay-Dale, WSL2010R0100F
L1 1 Inductor, 6.8 μH, 5.5 A, Vishay-Dale, IHLP2525CZ
C8, C9, C12, C13 4 Capacitor, ceramic, 10 μF, 35 V, 10%, X7R
C2 1 Capacitor, ceramic, 2.2 µF, 50 V, 10%, X7R
C4, C5 2 Capacitor, ceramic, 1 μF, 16 V, 10%, X7R
C7 1 Capacitor, ceramic, 1 µF, 50 V, 10%, X7R
C1, C6, C11 4 Capacitor, ceramic, 0.1 μF, 16 V, 10%, X7R
Cff 1 Capacitor, ceramic, 22 pF, 35 V, 10%, X7R
C10 1 Capacitor, ceramic, 0.1 μF, 50 V, 10%
R1, R7 2 Resistor, chip, 100 kΩ, 1/16 W, 0.5%
R2 1 Resistor, chip, 900 kΩ, 1/16 W, 0.5%
R8 1 Resistor, chip, 22.1 kΩ, 1/16 W, 0.5%
R9 1 Resistor, chip, 9.31 kΩ, 1/16 W, 1%
R10 1 Resistor, chip, 430 kΩ, 1/16 W, 1%
R11 1 Resistor, chip, 2 Ω, 1 W, 5%
R13, R14 2 Resistor, chip, 10 kΩ, 1/16 W, 5%
R5 1 Resistor, chip, 100 Ω, 1/16 W, 0.5%
R6 1 Resistor, chip, 10 Ω, 1 W, 5%
D3, D4 2 LED diode, green, 2.1 V, 10 mΩ, Vishay-Dale, WSL2010R0100F

9.2.2.7 Maximum Output Capacitance

Care must be taken that the total output capacitance at the battery node is not so large that the discharge current source cannot pull the voltage below the LOWV threshold during the 1-second discharge time. The maximum output capacitance can be calculated as seen in Equation 21:

Equation 21. bq24620 eq8_cmax_lus893.gif

where

  • CMAX is the maximum output capacitance.
  • IDISCH is the discharge current.
  • tDISCH is the discharge time.
  • R2 and R1 are the voltage feedback resistors from the battery to the VFB pin.

The 1.425 factor is the difference between the RECHARGE and the LOWV thresholds at the VFB pin.

EXAMPLE

For a 3-cell Li+ charger, with R2 = 500 kΩ, R1 = 100 kΩ (giving 10.8 V for voltage regulation), IDISCH = 8 mA, tDISCH = 1 second,

Equation 22. bq24620 eq9_cmax_lus893.gif

Based on these calculations, no more than 930 μF should be allowed on the battery node for proper operation of the battery detection circuit.

9.2.3 Application Curves

bq24620 wvfrm_01_ccm_vin_28v_slus893.png
VIN: 28 V VBAT: 16 V ICHG = 3 A
Figure 19. Continuous Conduction Mode
bq24620 wvfrm_02_chrg_enble_slus893.png
VIN: 28 V VBAT: 16 V ICHG = 3 A
Figure 20. Battery Charging Soft Start
(by Asserting CE Low to High)