SLUSDO8A March   2020  â€“ January 2025 BQ24800
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
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Device Power Up
        1. 6.3.1.1 Battery Only
        2. 6.3.1.2 Adapter Detect and ACOK Output
          1. 6.3.1.2.1 Adapter Overvoltage (ACOV)
        3. 6.3.1.3 REGN LDO
      2. 6.3.2 System Power Selection
      3. 6.3.3 Current and Power Monitor
        1. 6.3.3.1 High Accuracy Current Sense Amplifier (IADP and IDCHG)
        2. 6.3.3.2 High Accuracy Power Sense Amplifier (PMON)
      4. 6.3.4 Processor Hot Indication for CPU Throttling
      5. 6.3.5 Input Current Dynamic Power Management
        1. 6.3.5.1 Setting Input Current Limit
      6. 6.3.6 Two-Level Adapter Current Limit (Peak Power Mode)
      7. 6.3.7 EMI Switching Frequency Adjust
      8. 6.3.8 Device Protections Features
        1. 6.3.8.1 Charger Timeout
        2. 6.3.8.2 Input Overcurrent Protection (ACOC)
        3. 6.3.8.3 Charge Overcurrent Protection (CHG_OCP)
        4. 6.3.8.4 Battery Overvoltage Protection (BATOVP)
        5. 6.3.8.5 Battery Short
        6. 6.3.8.6 Thermal Shutdown Protection (TSHUT)
        7. 6.3.8.7 Inductor Short, MOSFET Short Protection
    4. 6.4 Device Functional Modes
      1. 6.4.1 Battery Charging in Buck Mode
        1. 6.4.1.1 Setting the Charge Current
        2. 6.4.1.2 Setting the Charge Voltage
        3. 6.4.1.3 Automatic Internal Soft-Start Charger Current
      2. 6.4.2 Hybrid Power Boost Mode
      3. 6.4.3 Battery Only Boost Mode
        1. 6.4.3.1 Setting Minimum System Voltage in Battery Only Boost Mode
      4. 6.4.4 Battery Discharge Current Regulation in Hybrid Boost Mode and Battery Only Boost Mode
      5. 6.4.5 Battery LEARN Cycle
      6. 6.4.6 Converter Operational Modes
        1. 6.4.6.1 Continuous Conduction Mode (CCM)
        2. 6.4.6.2 Discontinuous Conduction Mode (DCM)
        3. 6.4.6.3 Non-Sync Mode and Light Load Comparator
    5. 6.5 Programming
      1. 6.5.1 SMBus Interface
        1. 6.5.1.1 SMBus Write-Word and Read-Word Protocols
        2. 6.5.1.2 Timing Diagrams
    6. 6.6 Register Maps
      1. 6.6.1  Battery-Charger Commands
      2. 6.6.2  Setting Charger Options
        1. 6.6.2.1 ChargeOption0 Register
      3. 6.6.3  ChargeOption1 Register
      4. 6.6.4  ChargeOption2 Register
      5. 6.6.5  ChargeOption3 Register
      6. 6.6.6  ProchotOption0 Register
      7. 6.6.7  ProchotOption1 Register
      8. 6.6.8  ProchotStatus Register
      9. 6.6.9  Charge Current Register
      10. 6.6.10 Charge Voltage Register
      11. 6.6.11 Discharge Current Register
      12. 6.6.12 Minimum System Voltage Register
      13. 6.6.13 Input Current Register
      14. 6.6.14 Register Exceptions
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Applications
      1. 7.2.1 Typical System Schematic
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
          1. 7.2.1.2.1  Adapter Current Sense Filter
          2. 7.2.1.2.2  Negative Output Voltage Protection
          3. 7.2.1.2.3  Reverse Input Voltage Protection
          4. 7.2.1.2.4  Reduce Battery Quiescent Current
          5. 7.2.1.2.5  CIN Capacitance
          6. 7.2.1.2.6  L1 Inductor Selection
          7. 7.2.1.2.7  CBATT Capacitance
          8. 7.2.1.2.8  Buck Charging Internal Compensation
          9. 7.2.1.2.9  CSYS Capacitance
          10. 7.2.1.2.10 Battery Only Boost Internal Compensation
          11. 7.2.1.2.11 Power MOSFETs Selection
          12. 7.2.1.2.12 Input Filter Design
        3. 7.2.1.3 Application Curves
      2. 7.2.2 Migration from Previous Devices (Does not Support Battery Only Boost)
        1. 7.2.2.1 Design Requirements
        2. 7.2.2.2 Detailed Design Procedure
          1. 7.2.2.2.1 CSYS Capacitance
        3. 7.2.2.3 Application Curves
  9. 8 Power Supply Recommendations
  10. 9 Layout
    1. 9.1 Layout Guidelines
    2. 9.2 Layout Examples
      1. 9.2.1 Layout Consideration of Current Path
      2. 9.2.2 Layout Consideration of Short Circuit Protection
      3. 9.2.3 Layout Consideration for Short Circuit Protection
  11. 10Device and Documentation Support
    1. 10.1 Third-Party Products Disclaimer
    2. 10.2 Documentation Support
      1. 10.2.1 Related Documentation
    3. 10.3 Receiving Notification of Documentation Updates
    4. 10.4 Support Resources
    5. 10.5 Trademarks
    6. 10.6 Electrostatic Discharge Caution
    7. 10.7 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Battery Only Boost Mode

When the system is powered from the battery with no adapter attached, a large system load will drop the system voltage significantly due to the battery's impedance. In order to provide the ability to handle large transients over the full operating range of the battery, the BQ24800 provides battery only boost mode. This mode uses the switching converter to boost the battery voltage to a regulated system output, providing additional headroom for system transients.

Unlike the hybrid power boost mode, which is expected to enter and exit frequently as supplemental current is required, battery only boost mode is entered once and maintained until either the adapter is plugged in, the battery reaches the BAT_DEPL_VTH (REG0x3B[15:14]) battery depletion threshold, or the mode is manually exited with the EN_BATT_BOOST (REG0x38[6]) bit. Entry into the mode may either be handled automatically, using the VSYSMIN threshold as set in VSysMin() (REG0x3E) register, or manually using the EN_BATT_BOOST bit. In order to use automatic entry, EN_BATT_BOOST is set to 1 while system voltage is above VSYSMIN. When the system voltage falls below VSYSMIN, the converter will enter battery only boost mode, regulating the system voltage to either 1.5V or 2.3V above VSYSMIN as set by the VBOOST (REG0x38[5]) bit.

All of the following conditions must be met in order to enter battery only boost mode:

  • Battery only boost mode is enabled (REG0x38[6] = 1)
  • Battery low power mode is disabled (REG0x12[15] = 0)
  • System voltage (VACN) is below VSYSMIN
  • ACOK is LOW
  • Battery voltage (VSRN) is above depletion threshold in REG0x3B[15:14]

The time required to transition from direct-battery to regulated boost output is dependent on system conditions and generally requires between 1-5 msec.  During this time, the battery via the body diode of the battery MOSFET holds up the system rail, resulting in a temporary voltage drop between the battery and system according to the forward voltage of the body diode. The VSysMin() entry should be set to a high enough threshold that the battery can support the transition under the worst case loading condition. A method for calculating this threshold is provided in Equation 4

Equation 4. VSysMin() = VOP_MIN + ( ISYS_MAX X RBATT ) + VBATFET_FD

VOP_MIN is the minimum operational voltage that will support the system. RBATT includes both the internal impedance of the battery as well as any resistance in the power path between the battery and the system. VBATFET_FD is the forward voltage drop of the BATFET body diode.

BQ24800 Entry Into Battery Only Boost ModeFigure 6-3 Entry Into Battery Only Boost Mode

For systems where finer control is desired, entry into battery-only boost mode may be executed manually. For manual control, an external microcontroller is used to monitor the battery charge using a battery gas gauge IC or other method, and this information is used to determine the optimal point for entry into battery only boost mode. In order to manually enter battery only boost, VSYSMIN must be set below the current system voltage and then the REG0x38[6] enable bit set to 1. VSYSMIN may be adjusted after battery only boost is active in order to adjust the system regulation voltage. There is a delay of approximately 50 mSec (typical) between completion of the SMBUS command to enable battery only boost and entry into the mode.

One of the following conditions stops on-going battery only boost mode:

  • Battery only boost mode is disabled (REG0x38[6] = 0)
  • Battery low power mode is enabled (REG0x12[15] = 1)
  • Adapter plugs in and ACOK goes HIGH
  • Battery voltage (VSRN) is below depletion threshold in REG0x3B[15:14]
  • Battery voltage (VSRN) rises to within 200 mV of system regulation voltage (measured at VACN)
  • TSHUT IC temperature threshold is reached
  • Short circuit is detected (see Inductor Short, MOSFET Short Protection for details)
  • Watchdog timer expires if watchdog timer is enabled (see Charger Timeout for details)

In battery-only boost mode, the BQ24800 will regulate system voltage to either ( VSYSMIN + 1.5V ) or ( VSYSMIN + 2.3 V ) as set in REG0x38[5]. In order to properly transition during adapter insertion and removal, it is required that the minimum ACOK falling threshold for ACDET (2.30 V scaled by ACDET resistor divider) is above this regulation point. Once the device is in boost mode, status bit REG0x37[1] is set to 1 and BST_STAT pin goes LOW.

If the adapter is inserted while battery only boost mode is active, the system voltage will transition from the battery only boost regulation voltage to the adapter voltage, maintaining battery only boost mode until the ACFET has completely turned on. Additionally, the ICRIT PROCHOT signal, if enabled, is automatically asserted, even if the adapter current never exceeds the ICRIT threshold. This may be used to preemptively slow the CPU during the transition.