SLUSF69A May 2024 – January 2025 BQ25186
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
To prevent deep discharge of the battery, the device integrates a battery undervoltage lockout feature that disengages the BAT to SYS path when voltage at the battery drops below the programmed BUVLO voltagesetting present in the CHARGERCTRL1 register. BUVLO status can also be read when a valid voltage on VIN is present.