SLUSE53A December 2024 – September 2026 BQ25751
PRODUCTION DATA
The input voltage operating window is programmed by an ACUV / ACOV window with a resistor divider from VAC to GND. The top resistor, RAC1, is typically selected as 1,000kΩ to minimize the input voltage leakage current. Assuming the desired trip-points for under-voltage and over-voltage protection are labeled VVACUVP and VVACOVP, the resistor divider required can be calculated as follows. The internal reference for the over-voltage threshold (VREF_ACOV) is 1.2V. The internal reference for the under-voltage threshold (VREF_ACUV) is 1.1V.
For the default device operating window of 4.4V to 60V, the ACUV can be pulled up directly to VAC, while the ACOV can be pulled directly to GND.