SLUSFF4 November 2023 BQ25756E
PRODUCTION DATA
For this design example, use the parameters shown in the table below.
PARAMETER | VALUE |
---|---|
Input voltage operating range (VAC) | 12 V to 36 V |
Input current limit (IAC) | Optimal current determined by MPPT |
Output current limit (IOUT) | 15 A |
Battery charge voltage (VBAT_REG) | 17.4 V |
Switching frequency | 250 kHz |